processor-sdk/open-amp.git
2017-02-25 Wendy Liangapps: machine: zynqmp_r5: correct IPI setting. master
2017-02-14 Sam Sortaisadd missing platform_info.h
2017-02-08 Sam Sortaisfix return logic in apps and rpmsg buffer value
2017-02-08 Sam Sortaisprotect header file and reformat/cleanup code
2017-02-07 open-amp@googlegroup... apps: protect rsc file from multiple inclusion.
2017-02-07 open-amp@googlegroup... add header file for common constants and cleanup.
2017-02-06 Wendy Liangzynq: fix resource table and linker script for v4.9...
2017-02-06 Wendy Liangremoteproc: driver: zynq: mark notified when enabling...
2017-02-06 Wendy Liangapps: machine: zynqmp_r5: remove carveout resource
2017-02-06 Wendy Liangapps: echo_test: update to allow reset
2017-02-06 Wendy LiangDelete hil proc in remoteproc only
2017-02-06 Wendy Lianghil: add API to set vdev reset callback.
2017-02-06 Wendy Lianghil: add API to enable vdev IPI
2017-02-06 Wendy Liangrpmsg: rx_callback: do not handle name service.
2017-02-03 Wendy Liangapps: zynqmp_r5: also set vdev IPI
2017-02-03 Wendy Liangremoteproc: zynqmp_a53: notify vdev when IPI received
2017-02-03 Wendy Liangremoteproc: zynqmp_a53: vdev/vrings share the same IPI
2017-02-03 Wendy Liangremoteproc: drivers: update enable_interrupt()
2017-02-03 Wendy Lianghil: change enable_interupt input arg to proc_intr
2017-02-03 Wendy Liangapps: zynqmp_r5: replace leading spaces with tabs
2017-02-03 Wendy Lianghil: add hil_set_vdev_ipi
2017-02-03 Wendy Liangapps: machines: replace hil_set_ipi with hil_set_vring_ipi
2017-02-03 Wendy Lianghil: rename hil_set_ipi to hil_set_vring_ipi
2017-02-03 Wendy Liangrpmsg: remote_device: notify remote it's resetted in...
2017-02-03 Wendy Liangrpmsg: remote_device: use hil_vdev_notify for remote_de...
2017-02-03 Wendy Lianghil: add hil_notified
2017-02-03 Wendy Lianghil: add proc_vdev reset callback
2017-02-03 Wendy Liangrpmsg: use hil_free_vqs to delete virtqueues
2017-02-03 Wendy Lianghil: add free vqs for specified vdev
2017-02-03 Wendy Lianghil: add mutex lock to hil_proc
2017-02-03 Wendy Lianghil: fix spaces in the headers
2017-02-03 Wendy Lianghil: add hil_vdev_notify
2017-02-03 Wendy Lianghil: add intr info to proc_vdev
2017-02-03 Wendy Liangvirtio: replace _RESET status with _NEEDS_RESET
2017-02-03 Wendy Lianghil: remove unused attributes
2017-02-03 Wendy Liangapps: generic: zynqmp_r5: sync linker script with lates...
2017-02-03 Wendy Liangapps: zynqmp_r5: add fw_chksum entry to rsc table
2017-02-03 Wendy Liangapps: zynqmp_r5: add rproc_mem to rsc table
2017-02-03 Wendy Liangremoteproc: resource table: add fw checksum rsc
2017-02-03 Wendy Liangrproc: add rproc_mem resource entry
2017-02-03 Wendy Liangrpmsg: remove setting remote dev active from remote...
2017-02-03 Wendy Liangrpmsg: start_ipc: only kick the remote if start_ipc...
2017-02-03 Wendy Liangrpmsg: rdev_init: do not create rpmsg channels before...
2017-02-03 Wendy Liangrpmsg: remote_dev: add API to check if remote is ready
2017-02-03 Wendy Liangrpmsg: remote_device: virio ops: get/set actual vdev...
2017-02-03 Wendy Liangrsc table: move setting vring info to hil_get_vring_info
2017-02-03 Wendy Liangremoteproc: rsc parser: set vdev_info to proc_vdev
2017-02-03 Wendy Lianghil: Add vdev_info to proc_vdev struct
2017-02-03 Wendy Liangremoteproc: zynqMP_a53: Do not clear IPI irq when it...
2017-02-03 Wendy Liangfix install paths to work for multilib
2016-12-13 Wendy Liangrpmsg: change channel state if nameservice is sent
2016-12-12 Wendy LiangUse meta-openamp to build Linux Userspace OpenAMP
2016-11-04 Sam Sortaisremoteproc: zynq: remove compile warning v2016.10
2016-11-03 Wendy Liangremoteproc: zynq: do not free proc mem in release
2016-10-17 Wendy LiangUpdate README for the OpenAMP on top of libmetal
2016-10-15 Wendy LiangRemove the system/machine dependent layers
2016-10-15 Wendy LiangUse libmetal sleep and timestamp APIs
2016-10-15 Wendy LiangRemove machine specific include directory
2016-10-15 Marek Novak... Adding RPMsg Extension layer implementing zero-copy...
2016-10-14 Wendy LiangUpdate applications RPMsg between processes
2016-10-14 Wendy LiangApps: zynqmp: Add API to get rsc table
2016-10-14 Wendy LiangApps: zynq7: Add API to get rsc table
2016-10-14 Wendy LiangApps: zynqmp_r5: Add API to get rsc table
2016-10-14 Wendy LiangAdd Linux application generic initialization
2016-10-14 Wendy LiangAdd Linux remoteproc between two processes
2016-10-14 Wendy LiangUpdate demo apps to use new HIL proc APIs
2016-10-14 Wendy LiangNot use remoteproc_plat in Zynq7 BM apps helpers
2016-10-14 Wendy LiangRemove remoteproc_plat from Zynq remoteproc driver
2016-10-14 Wendy LiangNot use remoteproc_plat in ZynqMP apps helper functions
2016-10-13 Wendy LiangRemove remoteproc_plat in ZynqMP rproc driver
2016-10-13 Wendy LiangNot use remoteproc_plat in ZynqMP R5 apps helpers
2016-10-13 Wendy LiangRemove remoteproc_plat from ZynqMP R5 rproc driver
2016-10-13 Wendy Liangupdate hil_proc not to add new user data struct
2016-10-13 Wendy LiangIntroduce openamp_print
2016-10-13 Wendy LiangApps: update zynqmp example
2016-10-13 Wendy LiangApps: move linux helper to linux/machine
2016-10-13 Wendy LiangAdd DTSI example to OpenAMP in Linux userspace
2016-10-13 Wendy Liangzynq_remoteproc: solve the atomic warning
2016-10-13 Sam Sortaisadd option to exclude dependency check
2016-10-13 Sam Sortaisadd explicit include to errno.h
2016-10-13 Sam Sortaisadd freertos env
2016-10-13 Sam Sortaismatrix_multiplyd clarify main loop
2016-10-13 Sam Sortaisrpc_demo code cleanup
2016-10-13 Sam Sortaisecho_testd simplify main loop
2016-10-13 Sam Sortaiscleanup: const definition, unused includes,...
2016-10-13 Wendy LiangCMake: generic: ZynqMP R5: udpate to use libxil, libmetal
2016-10-13 Wendy LiangCMake: Zynq: generic: update to use xil,metal lib
2016-10-13 Wendy LiangApps: Remove the need to have old Zynq includes
2016-10-13 Wendy LiangApps: CMake: allow system machine linker option
2016-10-13 Wendy LiangApps: ZynqMP R5: specify full linker script option
2016-10-13 Wendy LiangApps: Zynq: Update to use libmetal I/O and device
2016-10-13 Wendy LiangRemove Zynq7 generic system implementation
2016-10-13 Wendy LiangZynq remoteproc: update to use libmetal APIs
2016-10-13 Wendy LiangRemove ZynqMP R5 system/machine specific files
2016-10-13 Wendy LiangUpdate CMake files to compile OpenAMP for Linux
2016-10-13 Wendy LiangApps: Add Linux and ZynqMP layer
2016-10-13 Wendy LiangAdd Linux env
2016-10-13 Wendy LiangAdd proxy deamon service demo application
2016-10-13 Wendy LiangAdd matrix multiplication client demo application
2016-10-13 Wendy LiangAdd echo_test client demo applicaiton
next