1 The binaries are for configuration of IWR1443 front end to match the configuration
2 expected by the TPR12 CSIRX Diag app.
4 tpr12_csi_stream_tx.xer4f should be run from r4f on the FE device.
6 This binary is generated from mmWaveSDK release 3.4 with customizations specific to TPR12 EVM.
8 Follow below steps to build the mmWaveSDK to create the binaries
9 -----------------------------------------------------------------
10 1. Update the mmwave device type in setenv.bat
11 $ cd <path_to_mmwave_sdk>/packages/scripts/windows
12 Update the below line in the setenv.bat file
13 set MMWAVE_SDK_DEVICE=iwr14xx
14 2. Execute the below commands to setup environmen variable
15 $ setenv.bat
16 3. Execute the below commands to build the CSIStream tx application
17 $ cd ..\..\ti\drivers\test\csi_stream
18 $ gmake csiStreamTxClean
19 $ gmake csiStreamTx