[processor-sdk/pdk.git] / packages / ti / boot / sbl / tools / omapl13x_boot_utils / OMAP-L137 / GNU / AISUtils / AISextra / src / ARM_AISExtra.lds
1 /*
2 * Desc: Linker command file sft application program.
3 * Auth: Daniel Allred
4 */
6 ENTRY(start)
7 SECTIONS
8 {
10 EXTERNAL_RAM_SIZE = 0x10000000;
11 EXTERNAL_RAM_START = 0xC0000000;
12 EXTERNAL_RAM_END = EXTERNAL_RAM_START + EXTERNAL_RAM_SIZE;
14 ASYNC_MEM_START = 0x02000000;
16 IRAM_START = 0x80000000;
17 IRAM_SIZE = 0x00008000;
19 INTERNAL_RAM_START = 0x80000000;
20 INTERNAL_RAM_SIZE = 0x00008000;
22 STACK_START = 0x80008800;
23 STACK_SIZE = 0x00000800;
25 . = IRAM_START;
26 .text :
27 {
28 *(.text:.start)
29 *(.text)
30 . = ALIGN(4);
32 }
34 /* Move into DRAM for placing const and data sections */
35 .rodata :
36 {
37 *(.rodata*)
38 *(.rodata)
39 . = ALIGN(4);
40 }
41 .data :
42 {
43 *(.data)
44 . = ALIGN(4);
45 }
47 .bss :
48 {
49 *(.bss) *(COMMON)
50 . = ALIGN(4);
51 }
52 }