PDK-6487: emac: test app updates
[processor-sdk/pdk.git] / packages / ti / drv / emac / test / EmacLoopbackTest / main_am65xx.c
1 /**
2  * @file   main_am65xx.c
3  *
4  * @brief  This file tests the EMAC driver APIs using loopback mode of operation
5  */
6 /*
7  * Copyright (c) 2018, Texas Instruments Incorporated
8  * All rights reserved.
9  *
10  * Redistribution and use in source and binary forms, with or without
11  * modification, are permitted provided that the following conditions
12  * are met:
13  *
14  * *  Redistributions of source code must retain the above copyright
15  *    notice, this list of conditions and the following disclaimer.
16  *
17  * *  Redistributions in binary form must reproduce the above copyright
18  *    notice, this list of conditions and the following disclaimer in the
19  *    documentation and/or other materials provided with the distribution.
20  *
21  * *  Neither the name of Texas Instruments Incorporated nor the names of
22  *    its contributors may be used to endorse or promote products derived
23  *    from this software without specific prior written permission.
24  *
25  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
26  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
27  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
28  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
29  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
30  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
31  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
32  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
33  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
34  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
35  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
36  */
39 #include <stdio.h>
40 #include <string.h>
43 /* XDCtools Header files */
44 #include <xdc/std.h>
45 #include <xdc/runtime/Error.h>
47 /* BIOS Header files */
48 #include <ti/sysbios/BIOS.h>
49 #include <ti/sysbios/knl/Task.h>
50 #include <ti/sysbios/family/arm/v8a/Mmu.h>
52 /* CSL Header files */
53 #include <ti/csl/soc.h>
55 /* OSAL Header files */
56 #include <ti/osal/osal.h>
58 /* BOARD Header files */
59 #include <ti/board/board.h>
61 /* UART Header files */
62 #include <ti/drv/uart/UART.h>
63 #include <ti/drv/uart/UART_stdio.h>
65 /* EMAC Driver Header File. */
66 #include <ti/drv/emac/emac_drv.h>
67 #include <ti/drv/emac/soc/emac_soc_v5.h>
69 extern uint32_t app_test_recv_port;
71 /* UDMA Driver Header File. */
72 #include <ti/drv/udma/udma.h>
73 /* Test application local header file */
74 #include "ti/drv/emac/test/EmacLoopbackTest/test_loc.h"
75 #include "ti/drv/emac/test/EmacLoopbackTest/test_utils.h"
77 extern void app_test_task_verify_ut_dual_mac_cpsw(UArg arg0, UArg arg1);
78 extern void app_test_task_benchmark(UArg arg0, UArg arg1);
79 /*
80  *  ======== Globals========
81  */
83 const char* rxTaskName[7] =  {"rxPort0","rxPort1","rxPort2","rxPort3","rxPort4","rxPort5","rxPort6"};
84 const char* rxMgmtTaskName[7] =  {"rxMgmtPort0","rxMgmtPort1","rxMgmtPort2","rxMgmtPort3","rxMgmtPort4","rxMgmtPort5","rxMgmtPort6"};
86 #ifdef EMAC_TEST_APP_WITHOUT_DDR
87     int32_t port_en[EMAC_PORT_CPSW + 1] = {1, 1, 0, 0, 0, 0, 0};
88     #else
89         #ifdef EMAC_BENCHMARK
90             #ifdef EMAC_TEST_APP_ICSSG
91                 int32_t port_en[EMAC_PORT_CPSW + 1] = {0, 0, 0, 0, 1, 0, 0};
92             #else /* CPSW use case */
93                 int32_t port_en[EMAC_PORT_CPSW + 1] = {0, 0, 0, 0, 0, 0, 1};
94             #endif
95         #else
96             #ifdef EMAC_TEST_APP_ICSSG
97                 int32_t  port_en[EMAC_PORT_CPSW + 1] = {1, 1, 1, 1, 1, 1, 0};
98             #else /* CPSW use case */
99                 int32_t port_en[EMAC_PORT_CPSW + 1] = {0, 0, 0, 0, 0, 0, 1};
100             #endif
101         #endif
102 #endif
104 #ifdef EMAC_TEST_APP_CPSW
105 uint32_t portNum = EMAC_PORT_CPSW;
106 uint32_t endPort = EMAC_PORT_CPSW;
107 #else
108 /* ICSSG case */
109 #ifdef am65xx_idk
110 uint32_t portNum = EMAC_PORT_ICSS;
111 uint32_t endPort = EMAC_PORT_ICSS + 5;
112 #else
113 uint32_t portNum = EMAC_PORT_ICSS + 4;
114 uint32_t endPort = EMAC_PORT_ICSS + 5;
115 #endif
116 #endif
117 #ifdef BUILD_MCU
118 uint32_t AsmReadActlr(void);
119 void AsmWriteActlr(uint32_t);
120 #endif
122 #ifdef APP_TEST_ENABLE_POLL_CTRL_TIMER
123 extern uint32_t initComplete;
124 void * gTimerHandle;
125 SemaphoreP_Params emac_app_timer_sem_params;
126 SemaphoreP_Handle gAppTestPollCtrlTimerSem;
128 void app_test_timer_isr (UArg arg)
130     if (initComplete != 0)
131     {
132         SemaphoreP_post(gAppTestPollCtrlTimerSem);
133     }
135 #endif
137 /*
138  *  ======== main ========
139  */
140 int main(void)
142     Task_Params     taskParams;
143     Error_Block eb;
144     Error_init(&eb);
146 #ifdef APP_TEST_ENABLE_POLL_CTRL_TIMER
147     TimerP_Params timerParams;
149     TimerP_Params_init(&timerParams);
150     timerParams.runMode = TimerP_RunMode_CONTINUOUS;
151     timerParams.startMode = TimerP_StartMode_AUTO;
152     timerParams.periodType = TimerP_PeriodType_MICROSECS;
153     timerParams.period = 500;
154     timerParams.arg = (void*)portNum;
155     gTimerHandle = TimerP_create(TimerP_ANY, (TimerP_Fxn)app_test_timer_isr, &timerParams);
156     if ( gTimerHandle == NULL)
157     {
158         UART_printf("timer create failed\n");
159         while(1);
160     }
162     SemaphoreP_Params emac_app_timer_sem_params;
163     EMAC_osalSemParamsInit(&emac_app_timer_sem_params);
164     emac_app_timer_sem_params.mode = SemaphoreP_Mode_BINARY;
165     gAppTestPollCtrlTimerSem =  EMAC_osalCreateBlockingLock(0,&emac_app_timer_sem_params);
166 #endif
168 #ifndef EMAC_BENCHMARK
169     /* Create the  task start the unit test.*/
170     Task_Params_init(&taskParams);
171     taskParams.priority = 10;
172     taskParams.instance->name = "app_test_task_verify_ut_dual_mac_cpsw";
173     Task_create( app_test_task_verify_ut_dual_mac_cpsw, &taskParams, NULL);
176 #ifndef EMAC_BENCHMARK
177         /* Create the  task to poll driver to rx cfg responses.*/
178         Task_Params_init(&taskParams);
179         taskParams.arg0 = 0;
180         taskParams.priority = 10;
181         taskParams.instance->name = rxMgmtTaskName[0];
182         Task_create(app_test_task_poll_ctrl, &taskParams, NULL);
183 #endif
185 #else
186     /* Create the  task to start BENCHMARK testing.*/
187     Task_Params_init(&taskParams);
188     taskParams.priority = 10;
189     taskParams.arg0 = EMAC_PORT_ICSS + 4;
190     taskParams.instance->name = "app_test_task_benchmark";
191     Task_create( app_test_task_benchmark, &taskParams, NULL);
192 #endif
194     int i;
195     for (i = portNum; i <=endPort; i++)
196     {
197         /* will poll on app_test_recv_port */
198 #ifdef EMAC_BENCHMARK
199         if ((!port_en[i]) || (i != app_test_recv_port))
200 #else
201         if (!port_en[i])
202 #endif
203             continue;
204             /* Create the  task to poll driver to rx packets driver.*/
205             Task_Params_init(&taskParams);
206             taskParams.arg0 = i;
207             taskParams.priority = 10;
208             taskParams.instance->name = rxTaskName[i];
209             Task_create(app_test_task_poll_pkt, &taskParams, NULL);
212     }
214     {
215 #ifdef BUILD_MCU
216         uint32_t actlrRegVal = AsmReadActlr();
217         actlrRegVal |= (1 << 13);
218         AsmWriteActlr(actlrRegVal);
219 #endif
220     }
221     /* Start BIOS */
222     BIOS_start();
223     return 0;
227 #if defined (__aarch64__)
228 struct MmuCfg_t {
229     uint64_t    vaddr;
230     uint64_t    paddr;
231     size_t      size;
232     int         attrInd;
233 } MmuCfgTbl[] = {
234     { 0x00100000, 0x00100000, 0x00900000, 0 }, /* Main MMR0     */
235     { 0x00400000, 0x00400000, 0x00001000, 0 }, /* PSC0          */
236     { 0x01800000, 0x01800000, 0x00100000, 0 }, /* gicv3         */
237     { 0x02400000, 0x02400000, 0x000c0000, 0 }, /* dmtimer       */
238     { 0x02800000, 0x02800000, 0x00001000, 0 }, /* uart          */
239     { 0x02000000, 0x02000000, 0x00100000, 0 }, /* I2C           */
240     { 0x02100000, 0x02100000, 0x00080000, 0 }, /* McSPI         */
241     { 0x40F00000, 0x40F00000, 0x00020000, 0 }, /* MCU MMR0      */
242     { 0x40d00000, 0x40d00000, 0x00002000, 0 }, /* PLL0          */
243     { 0x43000000, 0x43000000, 0x00020000, 0 }, /* WKUP MMR0     */
244     { 0x02C40000, 0x02C40000, 0x00100000, 0 }, /* pinmux ctrl   */
245     { 0x30800000, 0x30800000, 0x0C000000, 0 }, /* main navss    */
246     { 0x28380000, 0x28380000, 0x03880000, 0 }, /* mcu navss     */
247     { 0x30000000, 0x30000000, 0x0F000000, 0 }, /* ctrcontrol0   */
248     { CSL_MCU_CPSW0_NUSS_BASE, CSL_MCU_CPSW0_NUSS_BASE,
249         (CSL_MCU_CPSW0_NUSS_SIZE*2), 0 },      /* for CPSW      */
250     { 0x0b000000, 0x0b000000, 0x00100000, 0 }, /* ICSS-G 0      */
251     { 0x0b100000, 0x0b100000, 0x00100000, 0 }, /* ICSS-G 1      */
252     { 0x0b200000, 0x0b200000, 0x00100000, 0 }, /* ICSS-G 2      */
253     { 0x42000000, 0x42000000, 0x00001000, 0 }, /* PSC WKUP      */
254     { 0x03802000, 0x03802000, 0x00001000, 0 }, /* NB0_CFG_MMRS  */
255     { 0x70000000, 0x70000000, 0x04000000, 7 }, /* msmc          */
256     { 0x41C00000, 0x41C00000, 0x00080000, 7 }, /* ocmc          */
257     { 0x80000000, 0x80000000, 0x10000000, 7 }, /* ddr_0          */
258     { 0, 0, 0, 8 } /* attrInd = 8 -> end of table */
259 };
261 void InitMmu(void)
263     bool        retVal = FALSE;
264     uint32_t    j = 0;
265     Mmu_MapAttrs attrs;
266     Mmu_initMapAttrs(&attrs);
267     while (MmuCfgTbl[j].attrInd < 8) {
268         attrs.attrIndx = MmuCfgTbl[j].attrInd;
269         retVal = Mmu_map(MmuCfgTbl[j].vaddr, MmuCfgTbl[j].paddr, MmuCfgTbl[j].size, &attrs);
270         if(retVal == FALSE)
271             break;
272         j++;
273     }
275     if(retVal == FALSE) {
276         UART_printf("Mmu_map idx %d returned error %d", j, retVal);
277         while(1);
278     }
280 #endif