[processor-sdk/pdk.git] / packages / ti / drv / sciclient / docs / system-firmware-public-documentation / _sources / 5_soc_doc / j721e / processors.rst.txt
1 ============================
2 J721E Processor Descriptions
3 ============================
5 .. _soc_doc_j721e_public_proc_desc_intro:
8 Introduction
9 ============
11 This chapter provides information of Processor and Host IDs that are permitted
12 in the J721E SoC. These Processor IDs represent an actual physical processor
13 on the SoC.
15 NOTE: This should not be confused with HOST_ID.
17 .. _soc_doc_j721e_public_proc_desc_processors_list:
20 Enumeration of Processor IDs
21 ============================
23 +----------------+------------------+-----------------------------------------------------------------------+
24 | Processor ID | Processor Name | Location in SoC |
25 +================+==================+=======================================================================+
26 | 0x20 | A72SS0_CORE0 | COMPUTE_CLUSTER_J7ES_TB_VDC_MAIN_0_DMSC_WRAP: (Cluster 0 Processor 0) |
27 +----------------+------------------+-----------------------------------------------------------------------+
28 | 0x21 | A72SS0_CORE1 | COMPUTE_CLUSTER_J7ES_TB_VDC_MAIN_0_DMSC_WRAP: (Cluster 0 Processor 1) |
29 +----------------+------------------+-----------------------------------------------------------------------+
30 | 0x03 | C66SS0_CORE0 | J7_MAIN_SEC_MMR_MAIN_0: (Cluster 2 Processor 0) |
31 +----------------+------------------+-----------------------------------------------------------------------+
32 | 0x04 | C66SS1_CORE0 | J7_MAIN_SEC_MMR_MAIN_0: (Cluster 3 Processor 0) |
33 +----------------+------------------+-----------------------------------------------------------------------+
34 | 0x30 | C71SS0 | COMPUTE_CLUSTER_J7ES_TB_VDC_MAIN_0_DMSC_WRAP: (Cluster 4 Processor 0) |
35 +----------------+------------------+-----------------------------------------------------------------------+
36 | 0x01 | MCU_R5FSS0_CORE0 | J7_MCU_SEC_MMR_MCU_0: (Cluster 0 Processor 0) |
37 +----------------+------------------+-----------------------------------------------------------------------+
38 | 0x02 | MCU_R5FSS0_CORE1 | J7_MCU_SEC_MMR_MCU_0: (Cluster 0 Processor 1) |
39 +----------------+------------------+-----------------------------------------------------------------------+
40 | 0x06 | R5FSS0_CORE0 | J7_MAIN_SEC_MMR_MAIN_0: (Cluster 0 Processor 0) |
41 +----------------+------------------+-----------------------------------------------------------------------+
42 | 0x07 | R5FSS0_CORE1 | J7_MAIN_SEC_MMR_MAIN_0: (Cluster 0 Processor 1) |
43 +----------------+------------------+-----------------------------------------------------------------------+
44 | 0x08 | R5FSS1_CORE0 | J7_MAIN_SEC_MMR_MAIN_0: (Cluster 1 Processor 0) |
45 +----------------+------------------+-----------------------------------------------------------------------+
46 | 0x09 | R5FSS1_CORE1 | J7_MAIN_SEC_MMR_MAIN_0: (Cluster 1 Processor 1) |
47 +----------------+------------------+-----------------------------------------------------------------------+