[processor-sdk/pdk.git] / packages / ti / drv / sciclient / soc / sysfw / binaries / system-firmware-public-documentation / _sources / 5_soc_doc / am65x_sr2 / pll_data.rst.txt
1 ================
2 AM6 PLL Defaults
3 ================
5 .. _soc_doc_am65x_sr2_public_plls_desc_intro:
8 PLL Defaults for AM6 Device
9 ===========================
11 This chapter provides information on the PLL defaults which the System firmware programs
12 for AM6 SoC.
15 This is what the system firmware programs after the PM board configuration is provided.
16 The exact M and N values programmed are based on the crystal connected on the board.
17 The crystal frequency is understood by the ROM from the BOOTPINS. This value is read
18 by the System Firmware from the DEVSTAT register to determine which HFOSC is connected to the device
21 The System Firmware maintains a table of device clock frequency defaults at which the PLLs
22 are programmed. This document is a reference that the users of System Firmware
23 can look at to determine the default PLL configuration done during boot when PM board configuration
24 message is sent.
27 Once the PM Init during board configuration is complete the bootloader or application can
28 program individual clocks of individual modules to tweak the clocks based on the usecase
29 which differ from the default. The APIs to refer to setting individual module clocks are
30 :ref:`pm_clocks_msg_set_freq`, :ref:`pm_clocks_msg_query_freq`.
33 The following table gives the PLL configurations for the input crystal Frequency of 19.2 MHz.
35 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
36 | PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 |
37 +===================================+====================+=======+======+================+======+==========+==========+==========+==========+
38 | MCU0 (ADPLLM_HSDIV_WRAP_MCU_0) | 400000000U | 2 | 250 | 0 | 6 | 40 | 30 | 25 | 15 |
39 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
40 | CPSW (ADPLLM_HSDIV_WRAP_MCU_1) | 250000000U | 12 | 1250 | 0 | 8 | 10 | 10 | 15 | 6 |
41 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
42 | MAIN (ADPLLLJM_HSDIV_WRAP_MAIN_0) | 100000000U | 12 | 1250 | 0 | 20 | 4 | 40 | 8 | 20 |
43 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
44 | PER0 (ADPLLLJM_WRAP_MAIN_1) | 960000000U | 8 | 800 | 0 | 2 | NA | NA | NA | NA |
45 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
46 | PER1 (ADPLLLJM_HSDIV_WRAP_MAIN_2) | 300000000U | 8 | 750 | 0 | 6 | 8 | 18 | 9 | 4 |
47 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
48 | DDR (ADPLLLJM_WRAP_MAIN_3) | 333333333U | 12 | 625 | 0 | 3 | NA | NA | NA | NA |
49 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
50 | DSS (ADPLLLJM_WRAP_MAIN_4) | 1155000000U | 32 | 1925 | 0 | 1 | NA | NA | NA | NA |
51 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
52 | ARM (ADPLLM_WRAP_MAIN_6) | 800000000U | 3 | 250 | 0 | 2 | NA | NA | NA | NA |
53 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
54 | ARM (ADPLLM_WRAP_MAIN_7) | 800000000U | 3 | 250 | 0 | 2 | NA | NA | NA | NA |
55 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
57 The following table gives the PLL configurations for the input crystal Frequency of 20.0 MHz.
59 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
60 | PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 |
61 +===================================+====================+=======+=====+================+======+==========+==========+==========+==========+
62 | MCU0 (ADPLLM_HSDIV_WRAP_MCU_0) | 400000000U | 1 | 120 | 0 | 6 | 40 | 30 | 25 | 15 |
63 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
64 | CPSW (ADPLLM_HSDIV_WRAP_MCU_1) | 250000000U | 1 | 100 | 0 | 8 | 10 | 10 | 15 | 6 |
65 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
66 | MAIN (ADPLLLJM_HSDIV_WRAP_MAIN_0) | 100000000U | 1 | 100 | 0 | 20 | 4 | 40 | 8 | 20 |
67 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
68 | PER0 (ADPLLLJM_WRAP_MAIN_1) | 960000000U | 8 | 768 | 0 | 2 | NA | NA | NA | NA |
69 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
70 | PER1 (ADPLLLJM_HSDIV_WRAP_MAIN_2) | 300000000U | 8 | 720 | 0 | 6 | 8 | 18 | 9 | 4 |
71 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
72 | DDR (ADPLLLJM_WRAP_MAIN_3) | 333333333U | 8 | 400 | 0 | 3 | NA | NA | NA | NA |
73 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
74 | DSS (ADPLLLJM_WRAP_MAIN_4) | 1155000000U | 8 | 462 | 0 | 1 | NA | NA | NA | NA |
75 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
76 | ARM (ADPLLM_WRAP_MAIN_6) | 800000000U | 1 | 80 | 0 | 2 | NA | NA | NA | NA |
77 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
78 | ARM (ADPLLM_WRAP_MAIN_7) | 800000000U | 1 | 80 | 0 | 2 | NA | NA | NA | NA |
79 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
81 The following table gives the PLL configurations for the input crystal Frequency of 24.0 MHz.
83 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
84 | PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 |
85 +===================================+====================+=======+======+================+======+==========+==========+==========+==========+
86 | MCU0 (ADPLLM_HSDIV_WRAP_MCU_0) | 400000000U | 1 | 100 | 0 | 6 | 40 | 30 | 25 | 15 |
87 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
88 | CPSW (ADPLLM_HSDIV_WRAP_MCU_1) | 250000000U | 3 | 250 | 0 | 8 | 10 | 10 | 15 | 6 |
89 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
90 | MAIN (ADPLLLJM_HSDIV_WRAP_MAIN_0) | 100000000U | 12 | 1000 | 0 | 20 | 4 | 40 | 8 | 20 |
91 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
92 | PER0 (ADPLLLJM_WRAP_MAIN_1) | 960000000U | 10 | 800 | 0 | 2 | NA | NA | NA | NA |
93 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
94 | PER1 (ADPLLLJM_HSDIV_WRAP_MAIN_2) | 300000000U | 10 | 750 | 0 | 6 | 8 | 18 | 9 | 4 |
95 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
96 | DDR (ADPLLLJM_WRAP_MAIN_3) | 333333333U | 12 | 500 | 0 | 3 | NA | NA | NA | NA |
97 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
98 | DSS (ADPLLLJM_WRAP_MAIN_4) | 1155000000U | 24 | 1155 | 0 | 1 | NA | NA | NA | NA |
99 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
100 | ARM (ADPLLM_WRAP_MAIN_6) | 800000000U | 3 | 200 | 0 | 2 | NA | NA | NA | NA |
101 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
102 | ARM (ADPLLM_WRAP_MAIN_7) | 800000000U | 3 | 200 | 0 | 2 | NA | NA | NA | NA |
103 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
105 The following table gives the PLL configurations for the input crystal Frequency of 25.0 MHz.
107 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
108 | PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 |
109 +===================================+====================+=======+=====+================+======+==========+==========+==========+==========+
110 | MCU0 (ADPLLM_HSDIV_WRAP_MCU_0) | 400000000U | 1 | 96 | 0 | 6 | 40 | 30 | 25 | 15 |
111 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
112 | CPSW (ADPLLM_HSDIV_WRAP_MCU_1) | 250000000U | 1 | 80 | 0 | 8 | 10 | 10 | 15 | 6 |
113 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
114 | MAIN (ADPLLLJM_HSDIV_WRAP_MAIN_0) | 100000000U | 10 | 800 | 0 | 20 | 4 | 40 | 8 | 20 |
115 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
116 | PER0 (ADPLLLJM_WRAP_MAIN_1) | 960000000U | 10 | 768 | 0 | 2 | NA | NA | NA | NA |
117 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
118 | PER1 (ADPLLLJM_HSDIV_WRAP_MAIN_2) | 300000000U | 10 | 720 | 0 | 6 | 8 | 18 | 9 | 4 |
119 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
120 | DDR (ADPLLLJM_WRAP_MAIN_3) | 333333333U | 10 | 400 | 0 | 3 | NA | NA | NA | NA |
121 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
122 | DSS (ADPLLLJM_WRAP_MAIN_4) | 1155000000U | 10 | 462 | 0 | 1 | NA | NA | NA | NA |
123 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
124 | ARM (ADPLLM_WRAP_MAIN_6) | 800000000U | 1 | 64 | 0 | 2 | NA | NA | NA | NA |
125 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
126 | ARM (ADPLLM_WRAP_MAIN_7) | 800000000U | 1 | 64 | 0 | 2 | NA | NA | NA | NA |
127 +-----------------------------------+--------------------+-------+-----+----------------+------+----------+----------+----------+----------+
129 The following table gives the PLL configurations for the input crystal Frequency of 26.0 MHz.
131 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
132 | PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 |
133 +===================================+====================+=======+======+================+======+==========+==========+==========+==========+
134 | MCU0 (ADPLLM_HSDIV_WRAP_MCU_0) | 400000000U | 13 | 1200 | 0 | 6 | 40 | 30 | 25 | 15 |
135 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
136 | CPSW (ADPLLM_HSDIV_WRAP_MCU_1) | 250000000U | 13 | 1000 | 0 | 8 | 10 | 10 | 15 | 6 |
137 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
138 | MAIN (ADPLLLJM_HSDIV_WRAP_MAIN_0) | 100000000U | 13 | 1000 | 0 | 20 | 4 | 40 | 8 | 20 |
139 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
140 | PER0 (ADPLLLJM_WRAP_MAIN_1) | 960000000U | 13 | 960 | 0 | 2 | NA | NA | NA | NA |
141 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
142 | PER1 (ADPLLLJM_HSDIV_WRAP_MAIN_2) | 300000000U | 13 | 900 | 0 | 6 | 8 | 18 | 9 | 4 |
143 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
144 | DDR (ADPLLLJM_WRAP_MAIN_3) | 333333333U | 13 | 500 | 0 | 3 | NA | NA | NA | NA |
145 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
146 | DSS (ADPLLLJM_WRAP_MAIN_4) | 1155000000U | 26 | 1155 | 0 | 1 | NA | NA | NA | NA |
147 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
148 | ARM (ADPLLM_WRAP_MAIN_6) | 800000000U | 13 | 800 | 0 | 2 | NA | NA | NA | NA |
149 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
150 | ARM (ADPLLM_WRAP_MAIN_7) | 800000000U | 13 | 800 | 0 | 2 | NA | NA | NA | NA |
151 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
153 The following table gives the PLL configurations for the input crystal Frequency of 27.0 MHz.
155 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
156 | PLL Name | CLKOUT Freq (Hz) | N+1 | M | Fractional M | M2 | HSDIV1 | HSDIV2 | HSDIV3 | HSDIV4 |
157 +===================================+====================+=======+======+================+======+==========+==========+==========+==========+
158 | MCU0 (ADPLLM_HSDIV_WRAP_MCU_0) | 400000000U | 9 | 800 | 0 | 6 | 40 | 30 | 25 | 15 |
159 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
160 | CPSW (ADPLLM_HSDIV_WRAP_MCU_1) | 250000000U | 27 | 2000 | 0 | 8 | 10 | 10 | 15 | 6 |
161 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
162 | MAIN (ADPLLLJM_HSDIV_WRAP_MAIN_0) | 100000000U | 27 | 2000 | 0 | 20 | 4 | 40 | 8 | 20 |
163 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
164 | PER0 (ADPLLLJM_WRAP_MAIN_1) | 960000000U | 18 | 1280 | 0 | 2 | NA | NA | NA | NA |
165 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
166 | PER1 (ADPLLLJM_HSDIV_WRAP_MAIN_2) | 300000000U | 12 | 800 | 0 | 6 | 8 | 18 | 9 | 4 |
167 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
168 | DDR (ADPLLLJM_WRAP_MAIN_3) | 333333333U | 27 | 1000 | 0 | 3 | NA | NA | NA | NA |
169 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
170 | DSS (ADPLLLJM_WRAP_MAIN_4) | 1155000000U | 18 | 1540 | 0 | 2 | NA | NA | NA | NA |
171 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
172 | ARM (ADPLLM_WRAP_MAIN_6) | 800000000U | 27 | 1600 | 0 | 2 | NA | NA | NA | NA |
173 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+
174 | ARM (ADPLLM_WRAP_MAIN_7) | 800000000U | 27 | 1600 | 0 | 2 | NA | NA | NA | NA |
175 +-----------------------------------+--------------------+-------+------+----------------+------+----------+----------+----------+----------+