[Build Fix]
[processor-sdk/pdk.git] / packages / ti / kernel / test / freertos / ut / makefile
1 #
2 # This file is the makefile for building FreeRTOS Unit Test
3 #
4 ifeq ($(RULES_MAKE), )
5 include $(PDK_INSTALL_PATH)/ti/build/Rules.make
6 else
7 include $(RULES_MAKE)
8 endif
11 APP_NAME = freertos_test_ut
12 BUILD_OS_TYPE=freertos
13 CFLAGS_TEST_DEFINES =
16 SRCDIR = .
17 INCDIR = . ../
19 # List all the external components/interfaces, whose interface header files
20 #  need to be included for this component
21 INCLUDE_EXTERNAL_INTERFACES = pdk freertos
22 ifeq ($(BUILD_OS_TYPE), freertos)
23 COMP_LIST_COMMON = $(PDK_COMMON_FREERTOS_COMP)
24 else
25 # List all the components required by the application
26 endif
28 #COMP_LIST_COMMON += freertos
30 ifeq ($(ISA),$(filter $(ISA), c66))
31   EXTERNAL_LNKCMD_FILE_LOCAL = $(PDK_INSTALL_PATH)/ti/build/$(SOC)/linker_c66_freertos.cmd
32 endif
33 ifeq ($(ISA),$(filter $(ISA), r5f))
34 ifeq ($(SOC),$(filter $(SOC), tpr12 awr294x))
35   EXTERNAL_LNKCMD_FILE_LOCAL = $(PDK_INSTALL_PATH)/ti/build/$(SOC)/linker_$(CORE)_freertos.lds
36 else
37   EXTERNAL_LNKCMD_FILE_LOCAL = $(PDK_INSTALL_PATH)/ti/build/$(SOC)/linker_r5_freertos.lds
38 endif
39 endif
41 ifeq ($(SOC),$(filter $(SOC), tpr12))
42 # Append local auxillary linker command file
43 APPEND_LNKCMD_FILE = ../build/$(SOC)/linker_$(ISA).cmd
44 endif
46 # Common source files and CFLAGS across all platforms and cores
47 PACKAGE_SRCS_COMMON = . ../FREERTOS_log.h
48 SRCS_COMMON += main.c test_freertos.c
50 SRCDIR += $(PDK_INSTALL_PATH)/ti/build/unit-test/Unity/src $(PDK_INSTALL_PATH)/ti/build/unit-test/config
51 INCDIR += $(PDK_INSTALL_PATH)/ti/build/unit-test/Unity/src $(PDK_INSTALL_PATH)/ti/build/unit-test/config
52 SRCS_COMMON += unity_config.c unity.c
54 CFLAGS_LOCAL_COMMON = $(PDK_CFLAGS) $(CFLAGS_TEST_DEFINES)
55 CFLAGS_LOCAL_COMMON += -DUNITY_INCLUDE_CONFIG_H
57 #disabling C99 as 'asm()' is not available in C99
58 #ifeq ($(CORE),$(filter $(CORE), mcu1_0 mcu1_1 mcu2_0 mcu2_1 mcu3_0 mcu3_1))
59 # CFLAGS_LOCAL_COMMON += -std=c99
60 #endif
61 ifeq ($(CORE),$(filter $(CORE), c66xdsp_1 c66xdsp_2 c7x_1))
62  CFLAGS_LOCAL_COMMON += --c99
63 endif
64 # Core/SoC/platform specific source files and CFLAGS
65 # Example:
66 #   SRCS_<core/SoC/platform-name> =
67 #   CFLAGS_LOCAL_<core/SoC/platform-name> =
69 # Include common make files
70 ifeq ($(MAKERULEDIR), )
71 #Makerule path not defined, define this and assume relative path from ROOTDIR
72   MAKERULEDIR := $(ROOTDIR)/ti/build/makerules
73   export MAKERULEDIR
74 endif
75 include $(MAKERULEDIR)/common.mk
77 # OBJs and libraries are built by using rule defined in rules_<target>.mk
78 #     and need not be explicitly specified here
80 # Nothing beyond this point