]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/blobdiff - packages/ti/board/src/am64x_evm/include/board_cfg.h
PDK-6948: Board: Enabled icss mdio init for am64x evm
[processor-sdk/pdk.git] / packages / ti / board / src / am64x_evm / include / board_cfg.h
index 6448f6ca14cc69c7360cbf1472ebad826aea6099..16fba99d909c03b6212a67a2f539dd4052fe07b6 100644 (file)
@@ -45,8 +45,6 @@
 extern "C" {\r
 #endif\r
 \r
-#include <ti/board/src/am64x_evm/include/board_pinmux.h>\r
-\r
 /* Board ID information */\r
 #define BOARD_INFO_CPU_NAME     "am64x"\r
 #define BOARD_INFO_BOARD_NAME   "am64x_evm"\r
@@ -176,8 +174,8 @@ extern "C" {
 #define BOARD_USER_LED2                                 (1U) /* MCU GPIO0_1 */\r
 \r
 #define BOARD_ICSS_EMAC_PORT_START                      (0x0U)\r
-#define BOARD_ICSS_EMAC_PORT_END                        (0x5U)\r
-#define BOARD_ICSS_EMAC_PORT_MAX                        (0x6U)\r
+#define BOARD_ICSS_EMAC_PORT_END                        (0x1U)\r
+#define BOARD_ICSS_EMAC_PORT_MAX                        (0x2U)\r
 #define BOARD_MCU_EMAC_PORT_MAX                         (0x1U)\r
 #define BOARD_MCU_ETH_PORT                              (0x1U) //AM64x_TODO: need to update\r
 \r
@@ -185,6 +183,10 @@ extern "C" {
 /* ICSS2 EMAC PHY register address */\r
 #define BOARD_ICSS2_EMAC_PHY0_ADDR                      (0x0)\r
 #define BOARD_ICSS2_EMAC_PHY1_ADDR                      (0x3u)\r
+#define BOARD_ICSS_EMAC_PHY0_ADDR                       (0x3)\r
+#define BOARD_ICSS_EMAC_PHY1_ADDR                       (0xFu)\r
+#define BOARD_CPSW_EMAC_PHY0_ADDR                       (0x0)\r
+#define BOARD_CPSW_EMAC_PHY1_ADDR                       (0x3u)\r
 \r
 \r
 /* PRG1_RGMII2_RESETn */\r