Merge branch 'release/CORESDK_07.01.00' of ssh://bitbucket.itg.ti.com/processor-sdk...
[processor-sdk/pdk.git] / packages / ti / boot / sbl / sbl_component.mk
index 69db13797873734616855ab1f5003afbd9b6155d..c8c34c7b7c30f739d3bacfd9a241c00198ca6c34 100644 (file)
@@ -1179,7 +1179,7 @@ CUST_SBL_TEST_FLAGS =" -DSBL_USE_DMA=0 -DSBL_LOG_LEVEL=1 -DSBL_SCRATCH_MEM_START
 # Custom ex: Early CAN response (NOTE: before using line below, comment out the line above)
 #CUST_SBL_TEST_FLAGS =" -DSBL_USE_DMA=0 -DSBL_LOG_LEVEL=1 -DSBL_SCRATCH_MEM_START=0x41cc0000 -DSBL_SCRATCH_MEM_SIZE=0x40000 -DSBL_ENABLE_PLL -DSBL_ENABLE_CLOCKS -DSBL_SKIP_MCU_RESET -DBOOT_OSPI -DSBL_ENABLE_DEV_GRP_MCU -DSBL_HLOS_OWNS_FLASH -DSBL_SKIP_PINMUX_ENABLE -DSBL_SKIP_LATE_INIT -DSBL_USE_MCU_DOMAIN_ONLY"
   else
-CUST_SBL_TEST_FLAGS =" -DSBL_USE_DMA=0 -DSBL_LOG_LEVEL=1 -DSBL_SCRATCH_MEM_START=0x70100000 -DSBL_SCRATCH_MEM_SIZE=0xF0000 -DSBL_ENABLE_PLL -DSBL_ENABLE_CLOCKS -DSBL_SKIP_MCU_RESET -DBOOT_OSPI -DSBL_ENABLE_DEV_GRP_MCU -DSBL_HLOS_OWNS_FLASH"
+CUST_SBL_TEST_FLAGS =" -DSBL_USE_DMA=0 -DSBL_LOG_LEVEL=1 -DSBL_SCRATCH_MEM_START=0x70100000 -DSBL_SCRATCH_MEM_SIZE=0xF0000 -DSBL_ENABLE_PLL -DSBL_ENABLE_CLOCKS -DSBL_SKIP_MCU_RESET -DBOOT_OSPI"
   endif
 #Custom configuration for AM64x OSPI Boot
 #CUST_SBL_TEST_FLAGS =" -DSBL_USE_DMA=0 -DSBL_LOG_LEVEL=3 -DSBL_SCRATCH_MEM_START=0x70100000 -DSBL_SCRATCH_MEM_SIZE=0xF0000 -DSBL_ENABLE_PLL -DSBL_ENABLE_CLOCKS -DBOOT_OSPI -DSBL_ENABLE_DDR  -DSBL_BYPASS_OSPI_DRIVER"