[processor-sdk/pdk.git] / packages / ti / diag / examples / ecc_example_app / j721e / linker_mcu1_0.lds
diff --git a/packages/ti/diag/examples/ecc_example_app/j721e/linker_mcu1_0.lds b/packages/ti/diag/examples/ecc_example_app/j721e/linker_mcu1_0.lds
/* Memory Map */
MEMORY
{
- VECTORS (X) : origin=0x41C7F000 length=0x1000
- /* Reset Vectors base address(RESET_VECTORS) should be 64 bytes aligned */
- RESET_VECTORS (X) : origin=0x41C00000 length=0x100
/* MCU0_R5F_0 local view */
MCU0_R5F_TCMA_SBL_RSVD (X) : origin=0x0 length=0x100
MCU0_R5F_TCMA (X) : origin=0x100 length=0x8000 - 0x100
MCU0_R5F1_ATCM (RWIX) : origin=0x41400000 length=0x8000
MCU0_R5F1_BTCM (RWIX) : origin=0x41410000 length=0x8000
- /* MCU0 share locations */
- OCMRAM (RWIX) : origin=0x41C00100 length=0x80000 - 0x1100 /* ~510KB */
+ /* Refer the user guide for details on persistence of these sections */
+ OCMC_RAM_BOARD_CFG (RWIX) : origin=0x41C80000 length=0x2000
+ OCMC_RAM_SCISERVER (RWIX) : origin=0x41C82000 length=0x60000
+ VECTORS (X) : origin=0x41CE2000 length=0x1000
+ RESET_VECTORS (X) : origin=0x41CE3000 length=0x100
+ OCMC_RAM (RWIX) : origin=0x41CE3100 length=0x1CA00
+ OCMC_RAM_X509_HEADER (RWIX) : origin=0x41CFFB00 length=0x500
ECC_CFG_SCRATCH (RWIX) : origin=0x60000000 length=0x1000 /* 64 KB */