index b6298d291898107a62b31d9a683747b2ad73241e..ed3899bc731dadf02b2ea951ac0cad1c7b0b5ba6 100755 (executable)
/** \brief DSS M2M DRV Virtual Context: Number of virtual contexts per DSS M2M pipeline */
#define DSSM2M_NUM_VIRTUAL_CONTEXT (8U)
+/**
+ * \anchor Dss_DsiConnectionType
+ * \name DSS DSI Connection Type
+ *
+ * Flags to indicate the connection of DSI IP on the board.
+ *
+ * @{
+ */
+/** \brief DSI connection terminated at the DSI to DP bridge. */
+#define DSS_DSI_CONNECTION_DSI2DP_BRIDGE (0U)
+/** \brief DSI connection terminated at the FPD connector. */
+#define DSS_DSI_CONNECTION_FPD (1U)
+/** \brief Maximum types for DSS connections. */
+#define DSS_DSI_CONNECTION_MAX (2U)
+/* @} */
+
/*
* SOC specific IOCTLs.
*/
{
uint32_t isAvailable;
/**< Flag to indicate whether eDP module is available */
+ uint32_t isConnectedTo;
+ /**< Flag to indicate the connection of DSI IP on the board. Refer to \Dss_DsiConnectionType for values */
} Dss_DsiInitParams;
/**
if(NULL != dsiInitParams)
{
dsiInitParams->isAvailable = TRUE;
+ dsiInitParams->isConnectedTo = DSS_DSI_CONNECTION_DSI2DP_BRIDGE;
}
}