Merge pull request #31 in PROCESSOR-SDK/pdk from prsdk-7319 to master
[processor-sdk/pdk.git] / packages / ti / drv / emac / firmware / icss_dualmac / src / rtu_v2.asm
index 2ced3430bdf6fde35cbc7e1cb50b0c69d9d437f9..8ad95931f7758b87cf22ea7ddf2b527bce0222a5 100644 (file)
@@ -75,6 +75,7 @@ RX_RAW        .set    1
  .include "portq.h"
  .include "lebe.h"
  .include "bpool.h"
+ .include "hd_helper.h"
  .include "scheduler.h"
  .include "ipc.h"
  .include "filter.h"
@@ -82,7 +83,6 @@ RX_RAW        .set    1
  .include "txrate.h"
  .include "rtu_psi.h"
  .include "iep.h"
- .include "psiloop.h"
 
 loop_here .macro
 here?: jmp     here?
@@ -270,6 +270,7 @@ $3: qbbc    no_psi, r1, 3
 
 no_psi: jmp psi_idle2
 psi_idle3:
+       READ_RGMII_CFG  r1, GRrtu.speed_f
        CALL_SUB        sstate_00, psi_idle
        jmp     psi_idle