Merge pull request #31 in PROCESSOR-SDK/pdk from prsdk-7319 to master
[processor-sdk/pdk.git] / packages / ti / drv / emac / firmware / icss_dualmac / src / rxl2_txl2.asm
index 463d7521ce78046853ea410ce5f2e0ba365f92dd..11bb90c5e2a6e41a7bd5ce80b97c8d16b61b507a 100644 (file)
@@ -62,7 +62,6 @@
 ; SLICE0 or SLICE1 must be defined  (but not both)
 ; WAIT_FOR_DEBUGGER:  wait for debugger to attach
 ; VLAN_ENABLED
 ; SLICE0 or SLICE1 must be defined  (but not both)
 ; WAIT_FOR_DEBUGGER:  wait for debugger to attach
 ; VLAN_ENABLED
-; PSILOOP
 DATA_ONLY      .set    1 ;control path moved to RTU
 
 ; sanity check ;{{{1
 DATA_ONLY      .set    1 ;control path moved to RTU
 
 ; sanity check ;{{{1
@@ -89,9 +88,10 @@ DATA_ONLY    .set    1 ;control path moved to RTU
  .include "filter.h"
  .include "lebe.h"
  .include "ipc.h"
  .include "filter.h"
  .include "lebe.h"
  .include "ipc.h"
- .include "psiloop.h"
  .include "iep.h"
  .include "psisandf.h"
  .include "iep.h"
  .include "psisandf.h"
+ .include "hd_helper.h"
+ .include "pa_stat.h"
 
 loop_here      .macro
 here?: jmp     here?
 
 loop_here      .macro
 here?: jmp     here?
@@ -203,6 +203,29 @@ $1:        qbeq    $1, r11, 0
  .endif
  .endm
 
  .endif
  .endm
 
+; we need to read DMA back only if there is ongoing transfer
+; assume when we read DMA status it shouldn't be 0,
+; otherwise let's think it is already stopped  
+flush_dma .macro unit
+       XFR2VBUS_CANCEL_READ_AUTO_64_CMD unit
+       nop
+$1:    xin     unit, &r18, 4
+       qbeq    $2, r18.w0, 0
+       qbne    $1, r18.w0, 0x5
+       XFR2VBUS_READ64_RESULT unit
+$2:
+       .endm
+
+stop_tx_due_colission .macro
+       qbbc    $1, GRegs.tx.b.flags, f_next_dma
+       flush_dma       XFR2VBUS_XID_READ0
+       qba     $2 ;
+$1:    flush_dma       XFR2VBUS_XID_READ1
+$2:    set     r31, r31, 29            ;tx.eof
+       set     GRegs.speed_f, GRegs.speed_f, f_stopped_due_col
+       ldi     GRegs.tx.b.state, TX_S_W_EOF
+       .endm
+
 ; Code starts {{{1
  .retain     ; Required forbuilding    .out with assembly file
  .retainrefs ; Required forbuilding    .out with assembly file
 ; Code starts {{{1
  .retain     ; Required forbuilding    .out with assembly file
  .retainrefs ; Required forbuilding    .out with assembly file
@@ -211,6 +234,10 @@ $1:        qbeq    $1, r11, 0
 
 Start:
        TM_DISABLE
 
 Start:
        TM_DISABLE
+       ldi32   r0, 0x80000000  ;TODO: driver has to enable PA_STAT
+       ldi32   r1, 0x3c000
+       sbbo    &r0, r1, 8, 4
+
        zero    &r0, 124
        P2P_IPC_ZAP     ;zap IPC area
        xout    XFR2VBUS_XID_READ0, &r18, 4 ;disable xfr2vbus autoread mode
        zero    &r0, 124
        P2P_IPC_ZAP     ;zap IPC area
        xout    XFR2VBUS_XID_READ0, &r18, 4 ;disable xfr2vbus autoread mode
@@ -262,7 +289,6 @@ RX:
        ldi     GRegs.snf.b.rd_cur, MINPS
        ldi     r30, 1522  ;todo - make a parameter
        ldi32   r10, FW_CONFIG
        ldi     GRegs.snf.b.rd_cur, MINPS
        ldi     r30, 1522  ;todo - make a parameter
        ldi32   r10, FW_CONFIG
-       lbbo    &r2, r10, CFG_N_BURST, 4
 
 ; set pru ready status
        ldi32   r0, PRU_READY
 
 ; set pru ready status
        ldi32   r0, PRU_READY
@@ -278,19 +304,13 @@ wait_rtu_ready:
 ;BG TASK:     r24-r29  are global ;{{{1
 ;-------------------------------------------------------------------------
        zero    &r18, 24
 ;BG TASK:     r24-r29  are global ;{{{1
 ;-------------------------------------------------------------------------
        zero    &r18, 24
-       mov     BgRegs.borg_limit, r2 ; GS_NBURST ;
 
 
+       ldi     GRegs.ret_cnt, 0
+;================================
+; BG LOOP:  until cmd cancel seen
 ;================================
 ;================================
-; BG LOOP:  stay here until we see
-;            GRegs.pkt_cnt.w.tx == BgRegs.borg_limit if in borg mode
-;            until cmd cancel seen
-;=================================
 bg_loop:
        add     BgRegs.bg_cnt, BgRegs.bg_cnt, 1 ;loop count
 bg_loop:
        add     BgRegs.bg_cnt, BgRegs.bg_cnt, 1 ;loop count
-;can we exit?
-       qbeq    skip_chk, BgRegs.borg_limit, 0
-       qbeq    bg_done, GRegs.pkt_cnt.w.tx, BgRegs.borg_limit ; done
-skip_chk:
 ; if RTU started shutdown process - disable TM and loop forever
        ldi32   r0, FW_CONFIG
        ldi32   r1, RTU_STARTED_SHUTDOWN
 ; if RTU started shutdown process - disable TM and loop forever
        ldi32   r0, FW_CONFIG
        ldi32   r1, RTU_STARTED_SHUTDOWN
@@ -335,58 +355,85 @@ th_schedule0:
 ;schedule TX2WIRE ?
 ;----------------------
 scheduler:
 ;schedule TX2WIRE ?
 ;----------------------
 scheduler:
+       READ_RGMII_CFG  r2, GRegs.speed_f               ; update speed/duplex fields
+       sbco    &r25, c28, 0x20, 4
+       qbbs    sch_10, GRegs.speed_f, f_half_d ; don't check col if full duplex
+; if TX is idle and colission is set, probably it is from the
+; previouse packet. Just wait
+       read_col_status r2
+       qbne    sch_05, GRegs.tx.b.state, TX_S_IDLE ; TODO: check error case
+       qbbs    bg_loop, r2, 1  ; still active
+sch_05: qbbc   sch_10,  r2, 1  ;
+; we came here if TX is active and collission is detected
+; we need to cancel the current TX and schedule retransmission
+       qbbs    sch_10, GRegs.speed_f, f_stopped_due_col ; don't stop twice
        TM_DISABLE
        TM_DISABLE
-       qbeq    bg_schedule0, GRegs.tx.b.state, TX_S_IDLE ;if tx state is idle, check IPC for new descriptor
-       qbeq    bg_schedule1, GRegs.tx.b.state, TX_S_ERR ;if tx state is idle, check IPC for new descriptor
- .if $isdefed("PSILOOP")
-       qbeq    bg_schedulePL, GRegs.tx.b.state, TX_S_LOOP ;if psi loopback
- .endif
-
-;TX ACTIVE.
+       set     GRegs.speed_f, GRegs.speed_f, f_col_detected
+       flip_tx_r0_r23
+       stop_tx_due_colission
+       flip_tx_r0_r23
+       TM_ENABLE
+sch_10:
+       TM_DISABLE
+       ;if tx state is idle, check IPC for new descriptor
+       qbeq    bg_schedule0, GRegs.tx.b.state, TX_S_IDLE
+       qbne    sched_done, GRegs.tx.b.state, TX_S_ERR
+;error case (underflow)
+;todo
+       ldi     GRegs.tx.b.state, TX_S_IDLE
 sched_done:
        TM_ENABLE
        jmp     bg_loop
 
 bg_schedule0:
 sched_done:
        TM_ENABLE
        jmp     bg_loop
 
 bg_schedule0:
-;non PSA case only check expected next dma
+       ldi     GRegs.tx_blk, 0
+       clr     GRegs.speed_f, GRegs.speed_f, f_col_detected
+       clr     GRegs.speed_f, GRegs.speed_f, f_stopped_due_col
+       qbbs    bg_new_pkt, GRegs.speed_f, f_1gbps      ; process as usual
+       qbbc    bg_half_duplex, GRegs.speed_f, f_half_d ;
+bg_schedule1:
+       qbbs    bg_new_pkt, GRegs.speed_f, f_100mbps    ;
+       if_ipg_not_expired      sched_done
+       qba     bg_new_pkt
+
+bg_half_duplex:
+       qbne    sched_done, GRegs.rx.b.state, RX_STATE_IDLE ; we have active RX,don't start TX
+       qbeq    bg_schedule1, GRegs.ret_cnt, 0  ; just new packet
+       if_ipg_not_expired sched_done
+; OK we need to restart transmition of the same packet
+; use the same dma, which was used for the packet
+       qbbc    retr_1, GRegs.tx.b.flags, f_next_dma
+       read_bd_from_smem  r2, BD_OFS_0
+       XFR2VBUS_ISSUE_READ_AUTO_64_CMD XFR2VBUS_XID_READ0, r2, ADDR_HI
+       TM_ENABLE
+       XFR2VBUS_WAIT4READY     XFR2VBUS_XID_READ0
+       qba     retr_2
+retr_1:
+       read_bd_from_smem  r2, BD_OFS_1
+       XFR2VBUS_ISSUE_READ_AUTO_64_CMD XFR2VBUS_XID_READ1, r2, ADDR_HI
+       TM_ENABLE
+       XFR2VBUS_WAIT4READY     XFR2VBUS_XID_READ1
+
+retr_2:        TM_DISABLE
+       TX_TASK_INIT2_shell     r3
+       TM_ENABLE
+       jmp     bg_loop
+
+bg_new_pkt:
+       ldi     GRegs.ret_cnt, 0
        qbbs    bg_chk1, GRegs.tx.b.flags, f_next_dma
        qbbs    bg_chk1, GRegs.tx.b.flags, f_next_dma
-;check dma0
        PRU_IPC_RX_CH0Q sched_done, r2, XFR2VBUS_XID_READ0
        PRU_IPC_RX_CH0Q sched_done, r2, XFR2VBUS_XID_READ0
-; have new packet in r2= len-flags
- .if $isdefed("PSILOOP")
-       PSILOOP_TX_INIT r2, XFR2VBUS_XID_READ0
-;don't pingpong with PSILOOP!
- .else
        TX_TASK_INIT2_shell     r2
        set     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma
        TX_TASK_INIT2_shell     r2
        set     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma
- .endif
        TM_ENABLE
        jmp     bg_loop
 bg_chk1:
        TM_ENABLE
        jmp     bg_loop
 bg_chk1:
-;check 2nd dma
        PRU_IPC_RX_CH0Q sched_done, r3, XFR2VBUS_XID_READ1
        TX_TASK_INIT2_shell     r3
        clr     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma
        TM_ENABLE
        jmp     bg_loop
 
        PRU_IPC_RX_CH0Q sched_done, r3, XFR2VBUS_XID_READ1
        TX_TASK_INIT2_shell     r3
        clr     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma
        TM_ENABLE
        jmp     bg_loop
 
-bg_schedule1:
-;error case (underflow)
-;todo
-       ldi     GRegs.tx.b.state, TX_S_IDLE
-       TM_ENABLE
-       jmp     bg_loop
- .if $isdefed("PSILOOP")
-bg_schedulePL:
-;psi loopback
-       flip_tx_r10_r23
-       PSILOOP_TX_POLL XFR2VBUS_XID_READ0, psi_poll_done, psi_poll_done
-psi_poll_done:
-       flip_tx_r10_r23
-       TM_ENABLE
-       jmp     bg_loop
- .endif
-
 ;-------------------------------------
 ; done with packets.
 ;-------------------------------------
 ;-------------------------------------
 ; done with packets.
 ;-------------------------------------
@@ -413,57 +460,87 @@ bg_done:
 
 ;---------------------------------------------------------------------
 ; TX_EOF  EvENT {{{1
 
 ;---------------------------------------------------------------------
 ; TX_EOF  EvENT {{{1
-;----------------------------------------------------------------------
+;---------------------------------------------------------------------
 TX_EOF:
        qbne    tx_underflow, GRegs.tx.b.state, TX_S_W_EOF
 TX_EOF:
        qbne    tx_underflow, GRegs.tx.b.state, TX_S_W_EOF
-; TX TS processing
        flip_tx_r0_r23
        flip_tx_r0_r23
+       m_inc_stat      r0.b0, 82
+       qbbs    tx_proc_col, GRegs.speed_f, f_stopped_due_col
+; TX TS processing
        qbbc    no_tx_ts, TxRegs.ds_flags, 5 ; we don't need tx_ts
        GET_PKT_TX_TS   r2
        ldi32   r10, FW_CONFIG + TX_TS_BASE
        sbbo    &r2, r10, 0, 8
        SPIN_TOG_LOCK_LOC       PRU_RTU_TX_TS_READY
 no_tx_ts:
        qbbc    no_tx_ts, TxRegs.ds_flags, 5 ; we don't need tx_ts
        GET_PKT_TX_TS   r2
        ldi32   r10, FW_CONFIG + TX_TS_BASE
        sbbo    &r2, r10, 0, 8
        SPIN_TOG_LOCK_LOC       PRU_RTU_TX_TS_READY
 no_tx_ts:
-       flip_tx_r0_r23
+;      if half duplex IPC to RTU
+       qbbs    tx_eof_0, GRegs.speed_f, f_half_d
+       qbbs    tx_eof_ipc1, GRegs.tx.b.flags, f_next_dma       
+       SPIN_TOG_LOCK_LOC PRU_RTU_EOD_P_FLAG
+       qba     tx_eof_0
+tx_eof_ipc1:
+       SPIN_TOG_LOCK_LOC PRU_RTU_EOD_E_FLAG
+; we don't check if the next packet scheduled for 10Mbps 
+tx_eof_0:
+       qbbs    tx_eof_1, GRegs.speed_f, f_1gbps
+       qbbc    no_new_tx_10mbps, GRegs.speed_f, f_100mbps
+tx_eof_1:      
+       ldi     GRegs.tx_blk, 0
+       clr     GRegs.speed_f, GRegs.speed_f, f_col_detected
+       clr     GRegs.speed_f, GRegs.speed_f, f_stopped_due_col
+       ldi     GRegs.ret_cnt, 0
 
 
-;-----------------------------
-;Legit EOF. Restore registers
-;-----------------------------
-legit_tx_eof:
-       flip_tx_r0_r23
        qbbs    teof_chk1, GRegs.tx.b.flags, f_next_dma
        qbbs    teof_chk1, GRegs.tx.b.flags, f_next_dma
-;check dma0
        PRU_IPC_RX_CH0Q no_new_tx, r2, XFR2VBUS_XID_READ0
        PRU_IPC_RX_CH0Q no_new_tx, r2, XFR2VBUS_XID_READ0
-; have new packet in r2= len-flags
        TX_TASK_INIT2   r2
        set     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma 
        jmp     tx_eof_on_deck_done
 teof_chk1:
        TX_TASK_INIT2   r2
        set     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma 
        jmp     tx_eof_on_deck_done
 teof_chk1:
-;check 2nd dma
        PRU_IPC_RX_CH0Q no_new_tx, r3, XFR2VBUS_XID_READ1
        TX_TASK_INIT2   r3
        clr     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma
 
        PRU_IPC_RX_CH0Q no_new_tx, r3, XFR2VBUS_XID_READ1
        TX_TASK_INIT2   r3
        clr     GRegs.tx.b.flags, GRegs.tx.b.flags, f_next_dma
 
-;started next pkt, terminate task
 tx_eof_on_deck_done:
        TM_YIELD
 tx_eof_on_deck_done:
        TM_YIELD
-;these next 2 instructions are done in delayed branch fashion
        flip_tx_r0_r23
        add     GRegs.pkt_cnt.w.tx, GRegs.pkt_cnt.w.tx, 1
        loop_here
 
        flip_tx_r0_r23
        add     GRegs.pkt_cnt.w.tx, GRegs.pkt_cnt.w.tx, 1
        loop_here
 
-;---------------------------------------------
-;eof w/ no new packet to TX
-;---------------------------------------------
+no_new_tx_10mbps:
+       ldi     GRegs.tx_blk, 0
+       clr     GRegs.speed_f, GRegs.speed_f, f_col_detected
+       clr     GRegs.speed_f, GRegs.speed_f, f_stopped_due_col
+       ldi     GRegs.ret_cnt, 0
+       start_ipg_timer 
+
 no_new_tx:
        ldi     GRegs.tx.b.state, TX_S_IDLE
 no_new_tx:
        ldi     GRegs.tx.b.state, TX_S_IDLE
-       TM_YIELD
-       add     GRegs.pkt_cnt.w.tx, GRegs.pkt_cnt.w.tx, 1
-       flip_tx_r0_r23
-       loop_here
-
+       qba     tx_eof_on_deck_done
+;
+; we came here due to collision, so we are in half duplex mode.
+; We either retranssmit or drop the packet
+;  
+tx_proc_col:
+       m_inc_stat      r1.b0, TX_COL_RETRIES
+       qble    txp_max_retry, GRegs.ret_cnt, 16 ; todo: define
+       qblt    txp_max_retry, GRegs.tx_blk, 2   ; TODO: update for late col
+       start_backoff_timer GRegs.ret_cnt
+       add     GRegs.ret_cnt, GRegs.ret_cnt, 1
+       qba     no_new_tx 
+txp_max_retry:
+       m_inc_stat      r1.b0, TX_COL_DROPPED
+       qbbs    txp_max_01, GRegs.tx.b.flags, f_next_dma        
+       SPIN_TOG_LOCK_LOC PRU_RTU_EOD_P_FLAG
+       qba     txp_max_02
+txp_max_01:
+       SPIN_TOG_LOCK_LOC PRU_RTU_EOD_E_FLAG
+txp_max_02:
+       start_ipg_timer
+       ldi     GRegs.ret_cnt, 0
+       qbbc    no_new_tx_10mbps, GRegs.speed_f, f_100mbps
+       qba     no_new_tx
+       
 ;------exception cases------
 ;------exception cases------
-;underflow case:
 tx_underflow:
        ldi     GRegs.tx.b.state, TX_S_ERR
        TM_YIELD
 tx_underflow:
        ldi     GRegs.tx.b.state, TX_S_ERR
        TM_YIELD
@@ -479,49 +556,27 @@ tx_underflow:
 ;----------------------------------------------------------------------
 TX_FIFO:
        qbeq    handle_portq, GRegs.tx.b.state, TX_S_ACTIVE
 ;----------------------------------------------------------------------
 TX_FIFO:
        qbeq    handle_portq, GRegs.tx.b.state, TX_S_ACTIVE
-;ignore rest
        TM_YIELD
        loop_here
 
        TM_YIELD
        loop_here
 
-;----------------------
-; FROM PORTQ CASE
-;----------------------
 handle_portq:
        flip_tx_r0_r23
 handle_portq:
        flip_tx_r0_r23
-;
-;check to see if need to preempt!
-; conditions:  preempt enabled on port and pkt is preemptible
-;              and enuf bytes sent and  enuf bytes left and
-;              (hold set or Express Frame waiting )
-;if not preemptible pkt skip all
-       qbbs    skip_preempt, TxRegs.ds_flags, 4 ; R_TX_D1.f_desc_express
-       qbne    skip_preempt, TxRegs.pp_ppok, PPOK
-       qbbs    do_preempt, GRegs.tx.b.flags, f_tx_hold
-       qbbs    do_preempt, GRegs.tx.b.flags, f_tx_efq
-       qbbc    skip_preempt, GRegs.tx.b.flags, f_tx_efqd
-do_preempt:
-       END_TX_MCRC     ;send MCRC
-       mov     TxRegs.stash_ds_flags, TxRegs.ds_flags
-       mov     TxRegs.stash_tx_len, GRegs.tx.b.len
-
-       set     GRegs.tx.b.flags, GRegs.tx.b.flags, f_tx_stash ;so we know
-       ldi     GRegs.tx.b.state, TX_S_W_PEOF
-       TM_YIELD
-       flip_tx_r0_r23
-       add     TxRegs.pp_count, TxRegs.pp_count, 1
-       loop_here
-
-skip_preempt:
-;assume data is here
+       add     GRegs.tx_blk, GRegs.tx_blk, 1
+       qbbs    tx_fifo1, GRegs.speed_f, f_half_d
+       qbbs    txf_90, GRegs.speed_f, f_stopped_due_col ; don't stop twice
+       
+       update_col_status
+       qbbc    tx_fifo1, GRegs.speed_f, f_col_detected
+       ; collision was detected, we need to stop pushing to TXL2
+       stop_tx_due_colission
+       qba     txf_90
+
+tx_fifo1:
        TX_FILL_FIFO    XFR2VBUS_XID_READ0
        TX_FILL_FIFO    XFR2VBUS_XID_READ0
-       TM_YIELD
+txf_90:        TM_YIELD
        flip_tx_r0_r23
        loop_here
 
        flip_tx_r0_r23
        loop_here
 
-;-------------------------------------------------------------------------
-; End TX_FIFO  EVENT
-;-------------------------------------------------------------------------
-
 ;-------------------------------------------------------------------------
 ;RXTX_ERR EVENT  ; {{{1
 ; assume rx issue.
 ;-------------------------------------------------------------------------
 ;RXTX_ERR EVENT  ; {{{1
 ; assume rx issue.