diff --git a/packages/ti/drv/gpio/test/led_blink/src/GPIO_log.h b/packages/ti/drv/gpio/test/led_blink/src/GPIO_log.h
index 090f5bd3fef6171f67e38a8ceeb2614fc5e2e49b..3986f84f5b3d3e0ba5a5b857e29043c995bebc09 100644 (file)
#include <stdio.h>
-#if !defined (SOC_TPR12)
+#if !(defined (SOC_TPR12) || defined (SOC_AWR294X))
// TODO: After 0.5 release move print to uart
/* UART Header files */
#include <ti/drv/uart/UART.h>
/* Enable the below macro to have prints on the IO Console */
//#define IO_CONSOLE
-#if defined (SOC_TPR12)
+#if defined (SOC_TPR12) || defined (SOC_AWR294X)
// TODO: After 0.5 release move print to uart
#define IO_CONSOLE
#endif