[processor-sdk/pdk.git] / packages / ti / drv / icss_emac / firmware / icss_dualemac / src / firmware_version.h
diff --git a/packages/ti/drv/icss_emac/firmware/icss_dualemac/src/firmware_version.h b/packages/ti/drv/icss_emac/firmware/icss_dualemac/src/firmware_version.h
index ce4a45c20d456d7002c5361592e0b07dbceb528f..19ae20b61c7758acddcef498c63d470d9117ec1b 100644 (file)
; bit30..24 major version number ;For major IP changes.
FIRMWARE_VERSION_MAJOR .set 0x05
; bit23..16 minor version number ;For feature additions to firmware.
-FIRMWARE_VERSION_MINOR .set 0x03
+FIRMWARE_VERSION_MINOR .set 0x04
; bit15..0 build number ;For all other minor changes.
-FIRMWARE_VERSION_BUILD .set 0x0B
+FIRMWARE_VERSION_BUILD .set 0x0C
.endif
.if $defined("ICSS_SWITCH_BUILD")
; bit30..24 major version number
FIRMWARE_VERSION_MAJOR .set 0x03
; bit23..16 minor version number
-FIRMWARE_VERSION_MINOR .set 0x01
+FIRMWARE_VERSION_MINOR .set 0x02
; bit15..0 build number
-FIRMWARE_VERSION_BUILD .set 0x06
+FIRMWARE_VERSION_BUILD .set 0x07
.endif
.if $defined("ICSS_DUAL_EMAC_BUILD")