diff --git a/packages/ti/drv/sciclient/soc/V0/sciclient_defaultBoardcfg.c b/packages/ti/drv/sciclient/soc/V0/sciclient_defaultBoardcfg.c
index 8231db4c079d72d3cab087415f3929a0e9e4e9c6..523edeef77a887cf8b992a520d4e2c377fbb79f4 100755 (executable)
.trace_src_enables = 0,
/* This enables the trace for DMSC logging. Should be used only for
* debug. Comment below if sysfw trace is not needed */
- /* .trace_dst_enables = (TISCI_BOARDCFG_TRACE_DST_UART0 | */
- /* TISCI_BOARDCFG_TRACE_DST_ITM | */
- /* TISCI_BOARDCFG_TRACE_DST_MEM), */
- /* .trace_src_enables = (TISCI_BOARDCFG_TRACE_SRC_PM | */
- /* TISCI_BOARDCFG_TRACE_SRC_RM | */
- /* TISCI_BOARDCFG_TRACE_SRC_SEC | */
- /* TISCI_BOARDCFG_TRACE_SRC_BASE | */
- /* TISCI_BOARDCFG_TRACE_SRC_USER | */
- /* TISCI_BOARDCFG_TRACE_SRC_SUPR), */
+ /*
+ .trace_dst_enables = (TISCI_BOARDCFG_TRACE_DST_UART0 |
+ TISCI_BOARDCFG_TRACE_DST_ITM |
+ TISCI_BOARDCFG_TRACE_DST_MEM),
+ .trace_src_enables = (TISCI_BOARDCFG_TRACE_SRC_PM |
+ TISCI_BOARDCFG_TRACE_SRC_RM |
+ TISCI_BOARDCFG_TRACE_SRC_SEC |
+ TISCI_BOARDCFG_TRACE_SRC_BASE |
+ TISCI_BOARDCFG_TRACE_SRC_USER |
+ TISCI_BOARDCFG_TRACE_SRC_SUPR)
+ */
},
};
#endif