AM64x RM: Update defaulBoardCfg_rm to assign CMPEVNT INTR outputs for local events...
[processor-sdk/pdk.git] / packages / ti / drv / sciclient / soc / V3 / sciclient_defaultBoardcfg_rm.c
index 3265ec688fd293b33997c1fa8ecff405906300c2..00fe6025ad00fa00273b6d3c517b9eb2376c0d92 100755 (executable)
@@ -122,7 +122,7 @@ __attribute__(( aligned(128), section(".boardcfg_data") )) =
                 .magic = TISCI_BOARDCFG_RM_RESASG_MAGIC_NUM,
                 .size = (uint16_t) sizeof(struct tisci_boardcfg_rm_resasg),
             },
-            .resasg_entries_size = 180 * sizeof(struct tisci_boardcfg_rm_resasg_entry),
+            .resasg_entries_size = 181 * sizeof(struct tisci_boardcfg_rm_resasg_entry),
         },
     },
     .resasg_entries = {
@@ -162,6 +162,12 @@ __attribute__(( aligned(128), section(".boardcfg_data") )) =
             .start_resource = 28,
             .host_id = TISCI_HOST_ID_MAIN_1_R5_3,
         },
+        {
+            .num_resource = 8,
+            .type = TISCI_RESASG_UTYPE (TISCI_DEV_CMP_EVENT_INTROUTER0, TISCI_RESASG_SUBTYPE_IR_OUTPUT),
+            .start_resource = 32,
+            .host_id = TISCI_HOST_ID_ALL,
+        },
         {
             .num_resource = 8,
             .type = TISCI_RESASG_UTYPE (TISCI_DEV_MAIN_GPIOMUX_INTROUTER0, TISCI_RESASG_SUBTYPE_IR_OUTPUT),