diff --git a/packages/ti/drv/sciclient/soc/V6/sciclient_irq_rm.c b/packages/ti/drv/sciclient/soc/V6/sciclient_irq_rm.c
index 477635ad994899b3213e1638d8bcb04fced099be..7eeae41f6384d09fd88c768552cba5a174db0fde 100644 (file)
&CSI_TX_IF_V2_0_csi_level_1_1_to_MAIN2MCU_LVL_INTRTR0_in_251_251,
};
static const struct Sciclient_rmIrqNode tisci_irq_CSI_TX_IF_V2_0 = {
- .id = TISCI_DEV_CSI_TX_IF_V2_0,
+ .id = TISCI_DEV_CSI_TX_IF0,
.n_if = 2,
.p_if = &tisci_if_CSI_TX_IF_V2_0[0],
};
&CSI_TX_IF_V2_1_csi_level_1_1_to_MAIN2MCU_LVL_INTRTR0_in_249_249,
};
static const struct Sciclient_rmIrqNode tisci_irq_CSI_TX_IF_V2_1 = {
- .id = TISCI_DEV_CSI_TX_IF_V2_1,
+ .id = TISCI_DEV_CSI_TX_IF1,
.n_if = 2,
.p_if = &tisci_if_CSI_TX_IF_V2_1[0],
};