[processor-sdk/pdk.git] / packages / ti / drv / sciclient / soc / sysfw / binaries / system-firmware-public-documentation / 5_soc_doc / j7200 / resasg_types.html
diff --git a/packages/ti/drv/sciclient/soc/sysfw/binaries/system-firmware-public-documentation/5_soc_doc/j7200/resasg_types.html b/packages/ti/drv/sciclient/soc/sysfw/binaries/system-firmware-public-documentation/5_soc_doc/j7200/resasg_types.html
index 6988a4e56a0b4b78106b3be07f444b0ca3c2906c..be3a56ae7a72dfea7fb81369f18276e383cba2eb 100644 (file)
<div class="version">
- 20.07.01
+ 20.00.00
</div>
<li class="toctree-l1 current"><a class="reference internal" href="../index.html">Chapter 5: SoC Family Specific Documentation</a><ul class="current">
<li class="toctree-l2"><a class="reference internal" href="../index.html#am65x-sr1">AM65x SR1</a></li>
<li class="toctree-l2"><a class="reference internal" href="../index.html#am65x-sr2">AM65x SR2</a></li>
+<li class="toctree-l2"><a class="reference internal" href="../index.html#am64x">AM64x</a></li>
<li class="toctree-l2"><a class="reference internal" href="../index.html#j721e">J721E</a></li>
<li class="toctree-l2"><a class="reference internal" href="../index.html#j721e-legacy">J721E Legacy</a></li>
<li class="toctree-l2 current"><a class="reference internal" href="../index.html#j7200">J7200</a><ul class="current">
<p>This chapter provides information of Board Configuration resource assignment
type IDs that are permitted in the J7200 SoC. The resource type IDs represent
J7200 resources ranges assignable to SoC processing entities (or PEs).</p>
-<p><strong>WARNING</strong>: System Firmware RM currently supports a maximum of 270 RM board
+<p><strong>WARNING</strong>: System Firmware RM currently supports a maximum of 540 RM board
configuration resource assignment ranges on the J7200 SoC. Sending more entries
than the maximum will result in the RM board configuration being NACK’d</p>
<table border="1" class="docutils">
<script type="text/javascript">
var DOCUMENTATION_OPTIONS = {
URL_ROOT:'../../',
- VERSION:'20.07.01',
+ VERSION:'20.00.00',
COLLAPSE_INDEX:false,
FILE_SUFFIX:'.html',
HAS_SOURCE: true