]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/blobdiff - packages/ti/drv/sciclient/soc/sysfw/binaries/system-firmware-public-documentation/6_topic_user_guides/extended_otp.html
Sciclient: Migrate to sysfw 2020.08-RC1 tag
[processor-sdk/pdk.git] / packages / ti / drv / sciclient / soc / sysfw / binaries / system-firmware-public-documentation / 6_topic_user_guides / extended_otp.html
index 1792f097b2c9f350d11f0c0fceb0a969579ad72b..ef38f92c9fd68939a9fa75807ebd57ea8c90c041 100644 (file)
@@ -79,7 +79,7 @@
             
             
               <div class="version">
-                20.07.01
+                20.00.00
               </div>
             
           
 <li class="toctree-l2"><a class="reference internal" href="dkek_management.html">Using Derived KEK on HS devices</a></li>
 <li class="toctree-l2"><a class="reference internal" href="firewall_faq.html">Firewall FAQ</a></li>
 <li class="toctree-l2"><a class="reference internal" href="sa2ul_access.html">SA2UL Access Outside of SYSFW</a></li>
+<li class="toctree-l2"><a class="reference internal" href="security_handover.html">Performing Security Handover</a></li>
+<li class="toctree-l2"><a class="reference internal" href="secure_debug.html">Secure Debug User Guide</a></li>
 </ul>
 </li>
 </ul>
@@ -324,7 +326,7 @@ to the row even after a device cold/warm reset.</p>
     <script type="text/javascript">
         var DOCUMENTATION_OPTIONS = {
             URL_ROOT:'../',
-            VERSION:'20.07.01',
+            VERSION:'20.00.00',
             COLLAPSE_INDEX:false,
             FILE_SUFFIX:'.html',
             HAS_SOURCE:  true