[processor-sdk/pdk.git] / packages / ti / drv / sciclient / soc / sysfw / include / tisci / pm / tisci_pm_clock.h
diff --git a/packages/ti/drv/sciclient/soc/sysfw/include/tisci/pm/tisci_pm_clock.h b/packages/ti/drv/sciclient/soc/sysfw/include/tisci/pm/tisci_pm_clock.h
index 1f241690c1d744ea60546f357d1dec9207c9b252..59d0179aba95e99fcbbb06b9df6b2bf0a5a2e20f 100644 (file)
/** Indicate hardware state of the clock is that it is running. */
#define TISCI_MSG_VALUE_CLOCK_HW_STATE_READY 1
-/** Allow this clock to be modified via spread spectrum clocking. */
+/** Allow this clock to be modified via spread spectrum clocking.
+ * \note: The SSC feature is currently not supported in System Firmware.
+ */
#define TISCI_MSG_FLAG_CLOCK_ALLOW_SSC TISCI_BIT(8)
/**
*/
#define TISCI_MSG_FLAG_CLOCK_INPUT_TERM TISCI_BIT(10)
-/** Indicate that SSC is active for this clock. */
+/** Indicate that SSC is active for this clock.
+ * \note: The SSC feature is currently not supported in System Firmware.
+ */
#define TISCI_MSG_FLAG_CLOCK_SSC_ACTIVE TISCI_BIT(11)
/**