[processor-sdk/pdk.git] / packages / ti / drv / spi / test / qspi_flash / src / main_qspi_flash_test_ccs_flashwrite.c
diff --git a/packages/ti/drv/spi/test/qspi_flash/src/main_qspi_flash_test_ccs_flashwrite.c b/packages/ti/drv/spi/test/qspi_flash/src/main_qspi_flash_test_ccs_flashwrite.c
index 67ca7f34f8ff7af3414da48e5a10c4eae8c912bf..6f99e6fe948bdf47d7e9fc922205a210ccb246c5 100644 (file)
#ifdef SPI_DMA_ENABLE
#include <ti/osal/CacheP.h>
/* EDMA3 Header files */
-#if defined(SOC_TPR12)
+#if defined(SOC_TPR12) || defined (SOC_AWR294X)
#include <ti/drv/edma/edma.h>
#endif
#endif
#define QSPI_PER_CNT (1U)
#define QSPI_INSTANCE (1U)
-#if defined(SOC_TPR12)
+#if defined(SOC_TPR12) || defined (SOC_AWR294X)
#define QSPI_OFFSET (0U)
#endif
**********************************************************************/
#ifdef SPI_DMA_ENABLE
-#if defined(SOC_TPR12)
+#if defined(SOC_TPR12) || defined (SOC_AWR294X)
static EDMA_Handle QSPIApp_edmaInit(void);
#endif
#endif
* \brief Function to initialize the edma driver and get the handle to the
* edma driver;
*/
-#if defined (SOC_TPR12)
+#if defined (SOC_TPR12) || defined (SOC_AWR294X)
EDMA_Handle gEdmaHandle = NULL;
static EDMA_Handle QSPIApp_edmaInit(void)
#ifdef SPI_DMA_ENABLE
static uintptr_t l2_global_address (uintptr_t addr)
{
-#if defined (SOC_TPR12)
+#if defined (SOC_TPR12) || defined (SOC_AWR294X)
return ((uintptr_t)CSL_locToGlobAddr(addr));
#else
return addr;