diff --git a/packages/ti/drv/uart/soc/am335x/UART_soc.c b/packages/ti/drv/uart/soc/am335x/UART_soc.c
index e79a24a1fca530dfa1aefc8ffe03b968d8765c5d..36e8276fa4de414a7dcf78a8418158ffb2fd5194 100644 (file)
@@ -206,7 +206,7 @@ UART_SWIPAttrs uartInitCfg2[UART_SWIP_MAX_CNT] __attribute__ ((section(".shdata"
(uint32_t)SOC_PRU_ICSS_DATA_RAM0 + (uint32_t)UART0_RX_BUFFER, // UART instance Rx buffer base address
20, // UART instance Host interrupt number
UART_ICSS_INSTANCE1, // UART ICSS instance ID
- PRUICCSS_PRU0, // UART PRU core ID
+ PRUICSS_PRU0, // UART PRU core ID
&uartFwMemPtr, // Pointer to PRU UART FW ICSS IMEM/DMEM addresses
//0X44e10990: SOC_CONTROL_REGS + PIN_MCASP0_ACLKX
@@ -229,7 +229,7 @@ UART_SWIPAttrs uartInitCfg2[UART_SWIP_MAX_CNT] __attribute__ ((section(".shdata"
(uint32_t)SOC_PRU_ICSS_DATA_RAM0 + (uint32_t)UART1_RX_BUFFER, // UART instance Rx buffer base address
21, // UART instance Host interrupt number
UART_ICSS_INSTANCE1, // UART ICSS instance ID
- PRUICCSS_PRU0, // UART PRU core ID
+ PRUICSS_PRU0, // UART PRU core ID
&uartFwMemPtr, // Pointer to PRU UART FW ICSS IMEM/DMEM addresses
//0X44e10998: SOC_CONTROL_REGS + PIN_MCASP0_AXR0
@@ -252,7 +252,7 @@ UART_SWIPAttrs uartInitCfg2[UART_SWIP_MAX_CNT] __attribute__ ((section(".shdata"
(uint32_t)SOC_PRU_ICSS_DATA_RAM0 + (uint32_t)UART2_RX_BUFFER, // UART instance Rx buffer base address
22, // UART instance Host interrupt number
UART_ICSS_INSTANCE1, // UART ICSS instance ID
- PRUICCSS_PRU0, // UART PRU core ID
+ PRUICSS_PRU0, // UART PRU core ID
&uartFwMemPtr, // Pointer to PRU UART FW ICSS IMEM/DMEM addresses
//0X44e109A4: SOC_CONTROL_REGS + PIN_MCASP0_FSR
@@ -275,7 +275,7 @@ UART_SWIPAttrs uartInitCfg2[UART_SWIP_MAX_CNT] __attribute__ ((section(".shdata"
(uint32_t)SOC_PRU_ICSS_DATA_RAM1 + (uint32_t)UART0_RX_BUFFER, // UART instance Rx buffer base address
23, // UART instance Host interrupt number
UART_ICSS_INSTANCE1, // UART ICSS instance ID
- PRUICCSS_PRU1, // UART PRU core ID
+ PRUICSS_PRU1, // UART PRU core ID
&uartFwMemPtr, // Pointer to PRU UART FW ICSS IMEM/DMEM addresses
//0x44E108A0: SOC_CONTROL_REGS + PIN_LCD_DATA0
@@ -300,7 +300,7 @@ UART_SWIPAttrs uartInitCfg2[UART_SWIP_MAX_CNT] __attribute__ ((section(".shdata"
(uint32_t)SOC_PRU_ICSS_DATA_RAM1 + (uint32_t)UART1_RX_BUFFER, // UART instance Rx buffer base address
24, // UART instance Host interrupt number
UART_ICSS_INSTANCE1, // UART ICSS instance ID
- PRUICCSS_PRU1, // UART PRU core ID
+ PRUICSS_PRU1, // UART PRU core ID
&uartFwMemPtr, // Pointer to PRU UART FW ICSS IMEM/DMEM addresses
//0x44E108B0: SOC_CONTROL_REGS + PIN_LCD_DATA4
@@ -325,7 +325,7 @@ UART_SWIPAttrs uartInitCfg2[UART_SWIP_MAX_CNT] __attribute__ ((section(".shdata"
(uint32_t)SOC_PRU_ICSS_DATA_RAM1 + (uint32_t)UART2_RX_BUFFER, // UART instance Rx buffer base address
25, // UART instance Host interrupt number
UART_ICSS_INSTANCE1, // UART ICSS instance ID
- PRUICCSS_PRU1, // UART PRU core ID
+ PRUICSS_PRU1, // UART PRU core ID
&uartFwMemPtr, // Pointer to PRU UART FW ICSS IMEM/DMEM addresses
//0x44E108E0: SOC_CONTROL_REGS + PIN_LCD_VSYNC