diff --git a/packages/ti/kernel/test/safertos/common/SafeRTOSConfig.c b/packages/ti/kernel/test/safertos/common/SafeRTOSConfig.c
index b5018d488a33ab6ba87bc65bc666fc82d5709ab4..6267460c9345e0294b9fb404413edd789d2a0b41 100644 (file)
#define configSTACK_CHECK_MARGIN ( 0U )\r
\r
/* The user configuration for the timer module. */\r
+/* SafeRTOS package defines this. We want to use the OSAL definition in PDK */\r
+#undef configTIMER_TASK_PRIORITY\r
#define configTIMER_TASK_PRIORITY ( configMAX_PRIORITIES - 1U )\r
#define configTIMER_CMD_QUEUE_LEN ( 50U )\r
#define configTIMER_CMD_QUEUE_BUFFER_SIZE ( ( configTIMER_CMD_QUEUE_LEN * sizeof( timerQueueMessageType ) ) + safertosapiQUEUE_OVERHEAD_BYTES )\r
* initialisation function. */\r
portBaseType xInitializeScheduler( void );\r
\r
+#if !defined (SOC_J7200)\r
+void vApplicationFiqHandlerHook( void );\r
+#else\r
void vFiqHandler( void );\r
+#endif\r
\r
/*-----------------------------------------------------------------------------\r
* Local Variables\r
}\r
/*---------------------------------------------------------------------------*/\r
#if defined (BUILD_MCU)\r
+#if !defined (SOC_J7200)\r
+void vApplicationFiqHandlerHook( void )\r
+#else\r
void vFiqHandler( void )\r
+#endif\r
{\r
while( 1 ); /* vFiqhandler not used in SAFERTOS */\r
}\r