]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/commit
x509 Cert Gen: Bump up SWRV to 1 for all certificates
authorJonathan Bergsagel <jbergsagel@ti.com>
Thu, 3 Jun 2021 16:49:31 +0000 (11:49 -0500)
committerJonathan Bergsagel <jbergsagel@ti.com>
Thu, 3 Jun 2021 16:49:31 +0000 (11:49 -0500)
commit5d3266992ffb7c5e2d704f387e3c7e91fdbf4339
tree34161cafe65862f9a97a13d5b13e78d099846966
parent992d3fd144399db126d8417d1183be4e45fddb13
x509 Cert Gen: Bump up SWRV to 1 for all certificates

Bumps up the SWRV field in generated x509 certificates
from 0 to 1.  Applies to all signed bootloader binaries
and signed appimages across j721e/j7200/am65xx/am64.

Required for supporting production J721E HS devices that
require minimum SWRV to be 1 for anit-rollback support.

Is OK as well for other devices to be at SWRV = 1.

Signed-off-by: Jonathan Bergsagel <jbergsagel@ti.com>
packages/ti/build/makerules/x509CertificateGen.sh
packages/ti/build/makerules/x509template.txt
packages/ti/build/makerules/x509template_boardcfg.txt