]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/commit
hyperbus : bringup
authorsujith <sujith.s@ti.com>
Wed, 22 Jul 2020 19:27:59 +0000 (00:57 +0530)
committerSivaraj R <sivaraj@ti.com>
Sat, 25 Jul 2020 03:41:48 +0000 (22:41 -0500)
commit644b525bf5b1c8da082c9de05d61422391e61b79
treec3d428dfa5cae52e6f495ffbfd968be30f2004e5
parent457345bbf856ed39892f5bb46d6cf8b93a2cd7ac
hyperbus : bringup

Works most of the times, ensured 5 consecutive run works
Removed the mem-reset after determining ID, as we don't check
if device is active before subsequent command.

Additional checks to ensure device is indeed free, before
initiating next command

Signed-off-by: sujith <sujith.s@ti.com>
packages/ti/board/src/flash/nor/hyperflash/nor_hyperflash.c