author | M V Pratap Reddy <x0257344@ti.com> | |
Thu, 23 Jan 2020 22:36:03 +0000 (04:06 +0530) | ||
committer | Mahesh Radhakrishnan <a0875154@ti.com> | |
Fri, 24 Jan 2020 16:30:06 +0000 (10:30 -0600) | ||
commit | f69f770481c724da98722bc9c2192912de1cc5f3 | |
tree | d3bcb54bab4aa8a246764bd64d445fc12ca30404 | tree | snapshot (tar.xz tar.gz zip) |
parent | 7788bd08ae2e6695bd6eaf99120ee411511964d6 | commit | diff |
PRSDK-7879: Board: Updated J721E CSI FPD unit test to remove IO voltage control tests
- Changing the IO voltage without proper Hw configurations can cause the device to malfuction.
Removed the tests from to keep the device in safe state
- Changing the IO voltage without proper Hw configurations can cause the device to malfuction.
Removed the tests from to keep the device in safe state
packages/ti/board/diag/fpd_lib/src/fpd_csi_test.c | diff | blob | history |