summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 72284bd)
raw | patch | inline | side by side (from parent 1: 72284bd)
author | M V Pratap Reddy <x0257344@ti.com> | |
Fri, 27 Nov 2020 04:02:23 +0000 (09:32 +0530) | ||
committer | Sivaraj R <sivaraj@ti.com> | |
Fri, 27 Nov 2020 06:28:10 +0000 (00:28 -0600) |
packages/ti/board/diag/exp_header/build/am64x_evm/gpio_test_header_config.c | patch | blob | history | |
packages/ti/board/diag/exp_header/src/gpio_test_header.c | patch | blob | history |
diff --git a/packages/ti/board/diag/exp_header/build/am64x_evm/gpio_test_header_config.c b/packages/ti/board/diag/exp_header/build/am64x_evm/gpio_test_header_config.c
index 82f3ba199b665d6b5d3ff8a78e739f7726aa1c9b..61f48f95f285704301c79a1006ee0be0ef6e54ee 100755 (executable)
#define PIN81 (0x0140) /* GPIO1_64/GPIO1_65 */\r
#define PIN82 (0x0141)\r
\r
-#define PIN83 (0x012F) /* GPIO1_27/GPIO0_41/GPIO1_9 */\r
+#define PIN83 (0x011B) /* GPIO1_27/GPIO0_41/GPIO1_9 */\r
#define PIN84 (0x0029)\r
#define PIN85 (0x0109)\r
/* Safety Connector Pins */\r
diff --git a/packages/ti/board/diag/exp_header/src/gpio_test_header.c b/packages/ti/board/diag/exp_header/src/gpio_test_header.c
index 9381b0a76e1af1a2ce3d4074d2c80be237038fab..fa583666658e0bcfb7167db7b005b7583b00d984 100755 (executable)
retVal = -1;
}
}
+ else
+ {
+ if(gpioSignalLevel == GPIO_PIN_VAL_HIGH)
+ {
+ UART_printf("Looping back the signal high Passed for pin %d \n\r", pinIndex);
+ }
+ else
+ {
+ UART_printf("Looping back the signal low Passed for pin %d \n\r", pinIndex);
+ }
+ }
}
return retVal;
Board_STATUS status;
Board_initCfg boardCfg;
int8_t ret = 0;
-#if defined(SOC_AM64X)
- char p = 'n';
-#endif
#if (defined(SOC_J721E) || defined(SOC_AM64X))
Board_I2cInitCfg_t i2cCfg;
#endif
GPIO_write(0, GPIO_PIN_VAL_HIGH);
#endif
-#if defined(SOC_AM64X)
- UART_printf("\nPress 'y' if Test Jig Connected");
-
- UART_scanFmt("%c", &p);
- if ( (p != 'Y') || (p != 'y') )
- {
- UART_printf("\nPlease Connect the HSE test Jig");
- UART_printf("\nTest Failed");
- return 0;
- }
-#endif
-
#ifdef DIAG_STRESS_TEST
ret = BoardDiag_expHeaderStressTest();
#else