Board: Disabled sciclient init in am64x evm board library
authorM V Pratap Reddy <x0257344@ti.com>
Thu, 19 Nov 2020 19:00:59 +0000 (00:30 +0530)
committerM V Pratap Reddy <x0257344@ti.com>
Thu, 19 Nov 2020 19:00:59 +0000 (00:30 +0530)
 - sciclient init is disabled in am64x board init function to make the
   board init execution independent of sciclient.
   This will be enabled after sciclient is validated and stable
   with SoC.

packages/ti/board/src/am64x_evm/board_init.c

index 2981dfab7e943d81f3ba7e5f3f09628b9bf30850..554554f5d274f2259094b1fa8e617e7b4565fed1 100644 (file)
@@ -56,7 +56,7 @@
 #include "board_internal.h"\r
 #include <ti/drv/sciclient/sciclient.h>\r
 \r
-static bool gBoardSysInitDone = 0;\r
+static bool gBoardSysInitDone = 1;\r
 \r
 /**\r
  * \brief  Board global initializations\r