summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9311b0b)
raw | patch | inline | side by side (parent: 9311b0b)
author | Vineet Roy <a0131726@ti.com> | |
Wed, 16 Dec 2020 06:49:07 +0000 (12:19 +0530) | ||
committer | Sivaraj R <sivaraj@ti.com> | |
Wed, 16 Dec 2020 07:42:15 +0000 (01:42 -0600) |
packages/ti/drv/icss_emac/firmware/icss_dualemac/config/icss_emacFwVersion.h | patch | blob | history |
diff --git a/packages/ti/drv/icss_emac/firmware/icss_dualemac/config/icss_emacFwVersion.h b/packages/ti/drv/icss_emac/firmware/icss_dualemac/config/icss_emacFwVersion.h
index 5ad6824ccd165d0a26fcfeda66201d4b71a6657e..0f14d0cc70af7eb82b9a8bd891db5770419d8ac6 100644 (file)
#define FIRMWARE_VERSION_MAJOR ((uint32_t)5U)
#define FIRMWARE_VERSION_MINOR ((uint32_t)2U)
-#define FIRMWARE_VERSION_BUILD ((uint32_t)7U)
+#define FIRMWARE_VERSION_BUILD ((uint32_t)8U)
#if defined(icev2AM335x) || defined(idkAM437x) || defined(iceAMIC110)