]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/commitdiff
Bumping the build version with latest changes
authorVineet Roy <a0131726@ti.com>
Wed, 16 Dec 2020 06:49:07 +0000 (12:19 +0530)
committerSivaraj R <sivaraj@ti.com>
Wed, 16 Dec 2020 07:42:15 +0000 (01:42 -0600)
packages/ti/drv/icss_emac/firmware/icss_dualemac/config/icss_emacFwVersion.h

index 5ad6824ccd165d0a26fcfeda66201d4b71a6657e..0f14d0cc70af7eb82b9a8bd891db5770419d8ac6 100644 (file)
@@ -78,7 +78,7 @@ extern "C" {
 
 #define FIRMWARE_VERSION_MAJOR        ((uint32_t)5U)
 #define FIRMWARE_VERSION_MINOR        ((uint32_t)2U)
 
 #define FIRMWARE_VERSION_MAJOR        ((uint32_t)5U)
 #define FIRMWARE_VERSION_MINOR        ((uint32_t)2U)
-#define FIRMWARE_VERSION_BUILD        ((uint32_t)7U)
+#define FIRMWARE_VERSION_BUILD        ((uint32_t)8U)
 
 
 #if defined(icev2AM335x) || defined(idkAM437x) || defined(iceAMIC110)
 
 
 #if defined(icev2AM335x) || defined(idkAM437x) || defined(iceAMIC110)