summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: b0b844a)
raw | patch | inline | side by side (from parent 1: b0b844a)
author | M V Pratap Reddy <x0257344@ti.com> | |
Fri, 27 Nov 2020 09:36:25 +0000 (15:06 +0530) | ||
committer | M V Pratap Reddy <x0257344@ti.com> | |
Fri, 27 Nov 2020 09:36:25 +0000 (15:06 +0530) |
- Enabling only limited PLL configurations as most of the PLL clocks
are fixed and should be configured by default.
are fixed and should be configured by default.
packages/ti/board/src/am64x_evm/board_pll.c | patch | blob | history | |
packages/ti/board/src/am64x_evm/include/board_pll.h | patch | blob | history |
diff --git a/packages/ti/board/src/am64x_evm/board_pll.c b/packages/ti/board/src/am64x_evm/board_pll.c
index e975c303af76f344da553b7f22880af50b3004a7..1aec47411550163c3ac0de85107a3e92a38c07c1 100644 (file)
#include "board_pll.h"\r
#include <ti/drv/sciclient/sciclient.h>\r
\r
+static Board_PllClkCfg_t gBoardPllClkCfg[] =\r
+{\r
+\r
+ { TISCI_DEV_MCU_UART0,\r
+ TISCI_DEV_MCU_UART0_FCLK_CLK,\r
+ 96000000\r
+ }, //MCU_PLL0_HSDIV2_CLKOUT,\r
+\r
+ { TISCI_DEV_MCU_I2C0,\r
+ TISCI_DEV_MCU_UART0_FCLK_CLK,\r
+ 96000000\r
+ }, //MCU_PLL0_HSDIV1_CLKOUT,\r
+\r
+ { TISCI_DEV_UART0,\r
+ TISCI_DEV_UART0_FCLK_CLK,\r
+ 48000000\r
+ }, //MAIN_PLL1_HSDIV1_CLKOUT,\r
+\r
+ { TISCI_DEV_FSS0_OSPI_0,\r
+ TISCI_DEV_FSS0_OSPI_0_OSPI_RCLK_CLK,\r
+ 166666666\r
+ }, //MAIN_PLL0_HSDIV1_CLKOUT,\r
+\r
+ { TISCI_DEV_PRU_ICSSG0,\r
+ TISCI_DEV_PRU_ICSSG0_CORE_CLK,\r
+ 225000000\r
+ }, //MAIN_PLL2_HSDIV0_CLKOUT,\r
+\r
+ { TISCI_DEV_PRU_ICSSG0,\r
+ TISCI_DEV_PRU_ICSSG0_UCLK_CLK,\r
+ 192000000\r
+ }, //MAIN_PLL1_HSDIV0_CLKOUT,\r
+\r
+ { TISCI_DEV_PRU_ICSSG0,\r
+ TISCI_DEV_PRU_ICSSG0_RGMII_MHZ_250_CLK,\r
+ 250000000\r
+ }, //MAIN_PLL0_HSDIV4_CLKOUT,\r
+\r
+ { TISCI_DEV_MCAN0,\r
+ TISCI_DEV_MCAN0_MCANSS_CCLK_CLK,\r
+ 80000000\r
+ }, //MAIN_PLL0_HSDIV2_CLKOUT,\r
+\r
+};\r
+\r
/**\r
* \brief PLL clock enable\r
*\r
*/\r
Board_STATUS Board_PLLInitAll(void)\r
{\r
- return BOARD_SOK;\r
+ Board_STATUS status = BOARD_SOK;\r
+ uint32_t index;\r
+ uint32_t loopCount;\r
+\r
+ loopCount = sizeof (gBoardPllClkCfg)/sizeof(Board_PllClkCfg_t);\r
+\r
+ for (index = 0; index < loopCount; index++)\r
+ {\r
+ status = Board_PLLInit(gBoardPllClkCfg[index].tisciDevID,\r
+ gBoardPllClkCfg[index].tisciClkID,\r
+ gBoardPllClkCfg[index].clkRate);\r
+ if(status != BOARD_SOK)\r
+ {\r
+ BOARD_DEBUG_LOG("Failed to set the PLL clock freq at index =%d\n\n",index);\r
+ }\r
+ }\r
+\r
+ return status;\r
}\r
diff --git a/packages/ti/board/src/am64x_evm/include/board_pll.h b/packages/ti/board/src/am64x_evm/include/board_pll.h
index d2cc59944d2b132273bd4b0b54e3c91907c41740..9257c50a41fadbae744ce6ca0351a10745292ac1 100644 (file)
\r
#define DDR_PLL_INDEX 12\r
\r
+typedef struct Board_PllClkCfg_s\r
+{\r
+ uint32_t tisciDevID;\r
+ uint32_t tisciClkID;\r
+ uint64_t clkRate;\r
+} Board_PllClkCfg_t;\r
+\r
#ifdef __cplusplus\r
}\r
#endif /* __cplusplus */\r