]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/commitdiff
PDK-12409 : Board - Updated EEPROM diagnostic test with the proper Board
authorJayanth BR <x1080850@ti.com>
Wed, 7 Dec 2022 11:52:24 +0000 (17:22 +0530)
committerRishabh Garg <rishabh@ti.com>
Wed, 7 Dec 2022 12:19:27 +0000 (06:19 -0600)
ID's mapping

Signed-off-by: Jayanth BR <x1080850@ti.com>
packages/ti/board/diag/eeprom/src/eeprom_test_v2.c
packages/ti/board/diag/eeprom/src/eeprom_test_v2.h

index 12ced2f6df2fc373f2e6864a9006bde14a645972..c59d95bc324fc67d82d065b05fbbf68c226f7c2c 100755 (executable)
@@ -125,15 +125,15 @@ Board_I2cInitCfg_t boardI2cInitCfg[MAX_NUM_OF_BOARDS] = {
 };
 #elif defined(j784s4_evm)
 boardProgInfo_t boardProgInfo[MAX_NUM_OF_BOARDS] = {
-    {"EVM Board\0",                 EVM_EEPROM_SLAVE_ADDR,          true},
     {"GESI Board\0",                EXP_CONN_EEPROM_SLAVE_ADDR,     false},
     {"CSI2 Board\0",                CSI2_EXP_EEPROM_SLAVE_ADDR,     false},
-    {"ENET Board\0",                ENET_EXP_EEPROM_SLAVE_ADDR,     false}
+    {"ENET Board\0",                ENET_EXP_EEPROM_SLAVE_ADDR,     false},
+    {"EVM Board\0",                 EVM_EEPROM_SLAVE_ADDR,          true},
 };
 Board_I2cInitCfg_t boardI2cInitCfg[MAX_NUM_OF_BOARDS] = {
-    {0,     BOARD_SOC_DOMAIN_WKUP, false},
     {0,     BOARD_SOC_DOMAIN_WKUP, false},
     {0,     BOARD_SOC_DOMAIN_MAIN, false},
+    {0,     BOARD_SOC_DOMAIN_WKUP, false},
     {0,     BOARD_SOC_DOMAIN_WKUP, false}
 };
 #else
index 32d2aa6ac3ad77822d1e48d144b087515471f2e5..824f3822f8d398737d536410e75fc1d7698bc104 100755 (executable)
@@ -121,7 +121,7 @@ extern "C" {
 #elif defined(j784s4_evm)
 #define I2C_INSTANCE                            (0U)
 #define MAX_NUM_OF_BOARDS                       (BOARD_ID_MAX_BOARDS)
-#define STARTING_BOARD_NUM                      (1U)
+#define STARTING_BOARD_NUM                      (0U)
 
 #define EVM_EEPROM_SLAVE_ADDR                   (BOARD_EVM_EEPROM_SLAVE_ADDR)
 #define EXP_CONN_EEPROM_SLAVE_ADDR              (BOARD_GESI_EEPROM_SLAVE_ADDR)