summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: eaed021)
raw | patch | inline | side by side (parent: eaed021)
author | Brijesh Jadav <brijesh.jadav@ti.com> | |
Tue, 13 Jul 2021 05:01:44 +0000 (10:31 +0530) | ||
committer | Don Dominic <dondmadappallil@ti.com> | |
Thu, 15 Jul 2021 08:02:12 +0000 (03:02 -0500) |
- Setting NB priorities only after module is enabled
Signed-off-by: Brijesh Jadav <brijesh.jadav@ti.com>
Signed-off-by: Brijesh Jadav <brijesh.jadav@ti.com>
packages/ti/boot/sbl/soc/k3/sbl_qos.c | [changed mode: 0644->0755] | patch | blob | history |
packages/ti/boot/sbl/soc/k3/sbl_qos.h | [changed mode: 0644->0755] | patch | blob | history |
packages/ti/boot/sbl/soc/k3/sbl_soc.c | patch | blob | history |
}
}
-static void J721E_SetupQoS(uint32_t isBuildHs)
+static void J721E_SetupQoS()
{
- /* Workaround to unblock HS device boot
- * setup_navss_nb() causes problem with load of TIFS
- * So, we comment out the following. */
- if(isBuildHs != TRUE)
- {
- setup_navss_nb();
- }
+ setup_navss_nb();
setup_c66_qos();
/* Workaround to unblock PDK-8359 .
* setup_main_r5f_qos() results in crashing the UDMA DRU examples on
#endif
/* This function is to be called from other apps (e.g., mcusw boot app) to set QoS settings */
-void SBL_SetQoS(uint32_t isBuildHs)
+void SBL_SetQoS()
{
#if defined(SOC_J721E)
- J721E_SetupQoS(isBuildHs);
+ J721E_SetupQoS();
#endif
}
#ifndef _SBL_QOS_H_
#define _SBL_QOS_H_
-void SBL_SetQoS(uint32_t isBuildHs);
+void SBL_SetQoS();
#endif /* _SBL_QOS_H_ */
index ed3c2396e5964241e38856fe7027e1e842e21d80..88601a70403b217e69a599778525760ebb9fa7f4 100755 (executable)
J721E_SetupLeoPmicAvs(SBL_OPP_NOM);
+#if !defined(SBL_ENABLE_DEV_GRP_MCU) && !defined(SBL_USE_MCU_DOMAIN_ONLY)
+ SBL_SetQoS();
+#endif
+
SBL_ADD_PROFILE_POINT;
}
{
J721E_SetupLvCmosDriveStrength();
J721E_UART_InitPwrClk();
-#if !defined(SBL_ENABLE_DEV_GRP_MCU) && !defined(SBL_USE_MCU_DOMAIN_ONLY)
- SBL_SetQoS(isBuildHs);
-#endif
}
#endif