Merge pull request #31 in PROCESSOR-SDK/pdk from prsdk-7319 to master
authorMahesh Radhakrishnan <a0875154@ti.com>
Tue, 19 Nov 2019 19:05:18 +0000 (13:05 -0600)
committerMahesh Radhakrishnan <a0875154@ti.com>
Tue, 19 Nov 2019 19:05:18 +0000 (13:05 -0600)
* commit 'ad4702a862a3bc98f5f7c3bd1143ffbaf145c8b5':
  dm f/w: prsdk-7319: don't call PSI_ABORT
  dm f/w: prsdk-7319: skip PROINFO chunk as well

packages/ti/drv/emac/firmware/icss_dualmac/src/rtu_v2.asm
packages/ti/drv/emac/firmware/icss_dualmac/src/rxl2_txl2.asm

index 9cde7d8d75c68b974469455719edd46d9bde5929..8ad95931f7758b87cf22ea7ddf2b527bce0222a5 100644 (file)
@@ -298,6 +298,8 @@ mgr_pkt:
        PSI_READ        GRrtu.ActThrdNum, 20
        ldi32   r0, MD_CONTROL0
        qbeq    mgr_pkt, r1, r0
+       ldi32   r0, MD_PROINFO
+       qbeq    mgr_pkt, r1, r0
        qbne    mgr_pkt01, r1.b2, 0x14;
        ; we have 16 bytes of packet now
        ; process mgr data
index 9d05fbf8892c7618d3cb96fb2af47ab2f8309446..11bb90c5e2a6e41a7bd5ce80b97c8d16b61b507a 100644 (file)
@@ -321,7 +321,6 @@ bg_loop:
        xout    XFR2VBUS_XID_READ0, &r18, 4
        xout    XFR2VBUS_XID_READ1, &r18, 4
 
-       PSI_ABORT
 ;      if we are here, we can place debug error code somewere in the SMEM
        TM_DISABLE
        ldi32   r1, PRU_STOPPED