summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f28cc83)
raw | patch | inline | side by side (parent: f28cc83)
author | M V Pratap Reddy <x0257344@ti.com> | |
Fri, 27 Nov 2020 13:03:25 +0000 (18:33 +0530) | ||
committer | M V Pratap Reddy <x0257344@ti.com> | |
Fri, 27 Nov 2020 13:04:40 +0000 (18:34 +0530) |
packages/ti/board/src/am64x_evm/include/board_cfg.h | patch | blob | history |
diff --git a/packages/ti/board/src/am64x_evm/include/board_cfg.h b/packages/ti/board/src/am64x_evm/include/board_cfg.h
index 16fba99d909c03b6212a67a2f539dd4052fe07b6..4cd11c3b3d1df4b26d5f2369ff06218fec5d3fb5 100644 (file)
#define BOARD_GPIO_IOEXP_OSPI_RST_PIN_NUM (1)\r
\r
/* GPIO port & pin numbers for MMC reset */\r
-#define GPIO_MMC_SDCD_PORT_NUM (0) //AM64x_TODO: Need to remove\r
-#define GPIO_MMC_SDCD_PIN_NUM (0) //AM64x_TODO: Need to remove\r
+#define GPIO_MMC_SDCD_PORT_NUM (0)\r
+#define GPIO_MMC_SDCD_PIN_NUM (0)\r
\r
#define BOARD_GPIO_IOEXP_EMMC_RST_PORT_NUM (0x0)\r
#define BOARD_GPIO_IOEXP_EMMC_RST_PIN_NUM (0x0)\r
\r
\r
/* ICSS2 EMAC PHY register address */\r
-#define BOARD_ICSS2_EMAC_PHY0_ADDR (0x0)\r
-#define BOARD_ICSS2_EMAC_PHY1_ADDR (0x3u)\r
#define BOARD_ICSS_EMAC_PHY0_ADDR (0x3)\r
#define BOARD_ICSS_EMAC_PHY1_ADDR (0xFu)\r
#define BOARD_CPSW_EMAC_PHY0_ADDR (0x0)\r
#define BOARD_EEPROM_SPI0_PORT (0U)\r
\r
/* Enable NOR flash driver */\r
-#define BOARD_NOR_FLASH_IN //J7ES_TODO: need to update\r
+#define BOARD_NOR_FLASH_IN\r
\r
/* McSPI instance for master and slave test */\r
-#define BOARD_MCSPI_MASTER_INSTANCE (1) //J7ES_TODO: need to update\r
-#define BOARD_MCSPI_SLAVE_INSTANCE (1) //J7ES_TODO: need to update\r
+#define BOARD_MCSPI_MASTER_INSTANCE (1)\r
+#define BOARD_MCSPI_SLAVE_INSTANCE (1)\r
\r
/* Maximum possible buffer length */\r
-#define BOARD_EEPROM_MAX_BUFF_LENGTH (0) //J7ES_TODO: need to update\r
+#define BOARD_EEPROM_MAX_BUFF_LENGTH (0)\r
\r
/* Maximum number of SoC domains */\r
#define BOARD_SOC_DOMAIN_MAX (2U)\r
#define PINMUX_GPIO_CFG (0x00050007U)\r
\r
/* Clock frequency for UART module */\r
-#define BOARD_UART_CLK_MAIN (48000000U) //AM64x_TODO: Need to cross check\r
+#define BOARD_UART_CLK_MAIN (48000000U)\r
\r
/** @brief Number of UART instances */\r
-#define BOARD_UART_PER_CNT (6U) //AM64x_TODO: Need to verify the Value\r
+#define BOARD_UART_PER_CNT (6U)\r
\r
/* SPI instance connected to LED Driver */\r
#define BOARD_SPI1_INSTANCE (1U)\r