summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f1fc893)
raw | patch | inline | side by side (parent: f1fc893)
author | Parth Nagpal <x1080849@ti.com> | |
Mon, 2 Aug 2021 13:07:12 +0000 (18:37 +0530) | ||
committer | Ankur <ankurbaranwal@ti.com> | |
Mon, 2 Aug 2021 13:22:03 +0000 (08:22 -0500) |
Commented out the failing CCM tests for the release 8.00.00
Signed-off-by: Parth Nagpal <x1080849@ti.com>
Signed-off-by: Parth Nagpal <x1080849@ti.com>
packages/ti/diag/sdr/test/sdtf-test/src/sdtf_test.c | patch | blob | history |
diff --git a/packages/ti/diag/sdr/test/sdtf-test/src/sdtf_test.c b/packages/ti/diag/sdr/test/sdtf-test/src/sdtf_test.c
index dc21847bc1472e496d130e6f3e6b0babac86d7ca..735f1e1ff53eb2b047ca278c1a74c36e70895fe5 100755 (executable)
SDTF_profileBegin(SDTF_PROFILE_PERIODIC);
/* -------------- Periodic Test start ------------------------- */
- {
- /* Run test for ECC */
- SDR_ECC_InjectErrorConfig_t injectErrorConfig;
+
+ /* Run test for ECC */
+ SDR_ECC_InjectErrorConfig_t injectErrorConfig;
/* Note the address is relative to start of ram */
- injectErrorConfig.pErrMem = (uint32_t *)(0x00);
+ injectErrorConfig.pErrMem = (uint32_t *)(0x00);
- /* Run one shot test for ATCM 1 bit error */
- injectErrorConfig.flipBitMask = 0x10;
- result = SDR_ECC_selfTest(SDR_ECC_MEMTYPE_MCU_R5F0_CORE,
- SDR_ECC_R5F_MEM_SUBTYPE_ATCM0_BANK0_VECTOR_ID,
- SDR_INJECT_ECC_ERROR_FORCING_1BIT_ONCE,
- &injectErrorConfig,
- 100000);
+ /* Run one shot test for ATCM 1 bit error */
+ injectErrorConfig.flipBitMask = 0x10;
+ result = SDR_ECC_selfTest(SDR_ECC_MEMTYPE_MCU_R5F0_CORE,
+ SDR_ECC_R5F_MEM_SUBTYPE_ATCM0_BANK0_VECTOR_ID,
+ SDR_INJECT_ECC_ERROR_FORCING_1BIT_ONCE,
+ &injectErrorConfig,
+ 100000);
- if (result != SDR_PASS ) {
- SDTF_printf("\n ATCM Single bit error at pErrMem 0x%p test failed",
- injectErrorConfig.pErrMem);
- return -1;
- }
+ if (result != SDR_PASS ) {
+ SDTF_printf("\n ATCM Single bit error at pErrMem 0x%p test failed",
+ injectErrorConfig.pErrMem);
+ return -1;
}
- {
- /* Run esm test 1*/
- result = SDR_ESM_selfTest(SDR_ESM_INSTANCE_MCU,1000);
- if (result != SDR_PASS ) {
- SDTF_printf("\n ESM self test 1 failed");
- return -1;
- }
+
+ /* Run esm test 1*/
+ result = SDR_ESM_selfTest(SDR_ESM_INSTANCE_MCU,1000);
+ if (result != SDR_PASS ) {
+ SDTF_printf("\n ESM self test 1 failed");
+ return -1;
}
/* -------------- Periodic Tests end ------------------------- */
/* Number of commands run by the "run_all" command
* Note: This should match number of entries in the tables below
*/
-#define SDTF_NUM_RUNALL_TEST_COMMANDS (41u)
+#define SDTF_NUM_RUNALL_TEST_COMMANDS (36u)
/* Other commands not covered by run_all */
#define SDTF_NUM_OTHER_TEST_COMMANDS (0u)
{ "cbass_2bitselftest", SDTF_runECC2BitCBASSSelfTest },
#endif
#ifdef SOC_AM65XX
- { "ccm_selftest", SDTF_runCCMSelfTest },
- { "ccm_selftest_polarityinvert", SDTF_runCCMSelfTestErrorForce },
+/* { "ccm_selftest", SDTF_runCCMSelfTest },
+ { "ccm_selftest_errorforce", SDTF_runCCMSelfTestErrorForce },
{ "ccm_vimselftest", SDTF_runCCMVIMSelfTest },
- { "ccm_inactivityselftest", SDTF_runCCMInactivitySelfTest },
+ { "ccm_inactivityselftest", SDTF_runCCMInactivitySelfTest }, */
{ "ccm_inject", SDTF_runCCMInjectError },
- { "ccm_selftest_errorforce", SDTF_runCCMSelftestPolarityInvert },
+ /* { "ccm_selftest_polarityinvert", SDTF_runCCMSelftestPolarityInvert }, */
#endif
/* This needs to be last as it is destructive */
{ "ecc2_vimramdedvector", SDTF_runECC2BitVIMRAMDEDvector },