summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3b2b123)
raw | patch | inline | side by side (parent: 3b2b123)
author | M V Pratap Reddy <x0257344@ti.com> | |
Fri, 27 Nov 2020 04:07:44 +0000 (09:37 +0530) | ||
committer | Sivaraj R <sivaraj@ti.com> | |
Fri, 27 Nov 2020 06:28:10 +0000 (00:28 -0600) |
- OSPI flash programmer validated with CCS/JTAG.
- Currently set to JTAG support by default. Need to enable dynamic
switching between UART and JTAG based on boot settings
- UART Baudrate is reduced to 115200 due to issues at higher baud rate.
- Currently set to JTAG support by default. Need to enable dynamic
switching between UART and JTAG based on boot settings
- UART Baudrate is reduced to 115200 due to issues at higher baud rate.
diff --git a/packages/ti/board/utils/uniflash/target/build/uart_make.mk b/packages/ti/board/utils/uniflash/target/build/uart_make.mk
index aa217466883b0043db964613f48684dda0046046..32dcf814d508cdfb678d01e21cb25ddc39d50a56 100755 (executable)
SRCS_COMMON += ospi.c emmc.c hyperflash.c
EXTERNAL_LNKCMD_FILE_LOCAL = $(UNIFLASH_BASE_DIR)/soc/k3/linker_j7.cmd
endif
+
ifeq ($(BOARD), $(filter $(BOARD), j721e_evm))
SRCS_COMMON += qspi.c
endif
ifeq ($(BOARD), $(filter $(BOARD), am65xx_evm am65xx_idk am64x_evm))
SRCS_COMMON += ospi.c emmc.c
-EXTERNAL_LNKCMD_FILE_LOCAL = $(UNIFLASH_BASE_DIR)/soc/k3/linker.cmd
+EXTERNAL_LNKCMD_FILE_LOCAL = $(UNIFLASH_BASE_DIR)/soc/k3/linker_am64x.cmd
endif
ifeq ($(BOARD), $(filter $(BOARD), tpr12_evm))
diff --git a/packages/ti/board/utils/uniflash/target/include/flash_programmer.h b/packages/ti/board/utils/uniflash/target/include/flash_programmer.h
index e847a372699b0d04f5d5168813a5b3f1011ce2c6..0ee8e681b8dc1cde7be212ddbac5395e31f84941 100755 (executable)
#define EMMC_FLASH
#endif
-#if defined(am65xx_evm) || defined(am65xx_idk) || defined(am64x_evm)
+#if defined(am65xx_evm) || defined(am65xx_idk)
#define MAX_BAUDRATE_SUPPORTED (0xEU)
#define MAX_BAUDRATE_SUPPORTED_LINUX (0xBU)
#define EMMC_FLASH
#endif
+#if defined(am64x_evm)
+#define MAX_BAUDRATE_SUPPORTED (0x0U)
+#define MAX_BAUDRATE_SUPPORTED_LINUX (0x0U)
+
+#define OSPI_FLASH
+#define EMMC_FLASH
+#endif
+
#if defined(tpr12_evm)
#define QSPI_FLASH
#define MAX_BAUDRATE_SUPPORTED (0x0U)
diff --git a/packages/ti/board/utils/uniflash/target/soc/k3/linker_am64x.cmd b/packages/ti/board/utils/uniflash/target/soc/k3/linker_am64x.cmd
--- /dev/null
@@ -0,0 +1,96 @@
+/*----------------------------------------------------------------------------*/
+/* File: linker.cmd */
+/* Description: */
+/* Link command file for Maxwell SBL */
+/* */
+/* Platform: R5 Cores on AM65xx */
+/* (c) Texas Instruments 2018, All rights reserved. */
+/*----------------------------------------------------------------------------*/
+--retain="*(.bootCode)"
+--retain="*(.startupCode)"
+--retain="*(.startupData)"
+--retain="*(.intvecs)"
+--retain="*(.intc_text)"
+--retain="*(.rstvectors)"
+--retain="*(.irqStack)"
+--retain="*(.fiqStack)"
+--retain="*(.abortStack)"
+--retain="*(.undStack)"
+--retain="*(.svcStack)"
+--fill_value=0
+--stack_size=0x2000
+--heap_size=0x2000
+--entry_point=_resetvectors /* SBL entry in SBL_init.asm */
+
+-stack 0x2000 /* SOFTWARE STACK SIZE */
+-heap 0x2000 /* HEAP AREA SIZE */
+
+/* Stack Sizes for various modes */
+__IRQ_STACK_SIZE = 0x1000;
+__FIQ_STACK_SIZE = 0x1000;
+__ABORT_STACK_SIZE = 0x800;
+__UND_STACK_SIZE = 0x800;
+__SVC_STACK_SIZE = 0x2000;
+
+/*----------------------------------------------------------------------------*/
+/* Memory Map */
+MEMORY
+{
+ /* Reset Vectors base address(RESET_VECTORS) should be 64 bytes aligned */
+ RESET_VECTORS (X) : origin=0x70000000 length=0x100
+ /* MCU0 memory used for SBL. Available to app for dynamic use ~160KB */
+ /* RBL uses 0x41C58000 and beyond. SBL, at load cannot cross this */
+ OCMRAM_SBL (RWIX) : origin=0x70000100 length=0x3E000-0x100
+
+ /* Used by SBL at runtime to load SYSFW. Available to app for dynamic use */
+ OCMRAM_SBL_SYSFW (RWIX) : origin=0x7003E000 length=0x40000
+
+} /* end of MEMORY */
+
+/*----------------------------------------------------------------------------*/
+/* Section Configuration */
+
+SECTIONS
+{
+/* 'intvecs' and 'intc_text' sections shall be placed within */
+/* a range of +\- 16 MB */
+ .rstvectors : {} palign(8) > RESET_VECTORS
+ .bootCode : {} palign(8) > OCMRAM_SBL
+ .startupCode : {} palign(8) > OCMRAM_SBL
+ .startupData : {} palign(8) > OCMRAM_SBL, type = NOINIT
+ .sbl_profile_info : {} palign(8) > RESET_VECTORS (HIGH)
+ .text : {} palign(8) > OCMRAM_SBL
+ .const : {} palign(8) > OCMRAM_SBL
+ .cinit : {} palign(8) > OCMRAM_SBL
+ .pinit : {} palign(8) > OCMRAM_SBL
+ .boardcfg_data : {} palign(128) > OCMRAM_SBL
+
+ .data : {} palign(128) > OCMRAM_SBL
+ .bss : {} align(4) > OCMRAM_SBL
+ .sysmem : {} > OCMRAM_SBL
+
+ .stack : {} align(4) > OCMRAM_SBL (HIGH)
+ .irqStack : {. = . + __IRQ_STACK_SIZE;} align(4) > OCMRAM_SBL (HIGH)
+ RUN_START(__IRQ_STACK_START)
+ RUN_END(__IRQ_STACK_END)
+ .fiqStack : {. = . + __FIQ_STACK_SIZE;} align(4) > OCMRAM_SBL (HIGH)
+ RUN_START(__FIQ_STACK_START)
+ RUN_END(__FIQ_STACK_END)
+ .abortStack : {. = . + __ABORT_STACK_SIZE;} align(4) > OCMRAM_SBL (HIGH)
+ RUN_START(__ABORT_STACK_START)
+ RUN_END(__ABORT_STACK_END)
+ .undStack : {. = . + __UND_STACK_SIZE;} align(4) > OCMRAM_SBL (HIGH)
+ RUN_START(__UND_STACK_START)
+ RUN_END(__UND_STACK_END)
+ .svcStac : {. = . + __SVC_STACK_SIZE;} align(4) > OCMRAM_SBL (HIGH)
+ RUN_START(__SVC_STACK_START)
+ RUN_END(__SVC_STACK_END)
+ .firmware : {} palign(8) > OCMRAM_SBL_SYSFW
+
+} /* end of SECTIONS */
+
+/*----------------------------------------------------------------------------*/
+/* Misc linker settings */
+
+
+/*-------------------------------- END ---------------------------------------*/
diff --git a/packages/ti/board/utils/uniflash/target/soc/k3/soc.c b/packages/ti/board/utils/uniflash/target/soc/k3/soc.c
index 176ab9cf32e1ab71fda23776434b2e617801a27f..ce9f2eab6c68da52c3cba8a013fbec049b7cbf8d 100755 (executable)
/* Global Variables */
/* ========================================================================== */
+#if defined(am64x_evm)
+uint32_t uart_baseAddr = CSL_UART0_BASE;
+#else
uint32_t uart_baseAddr = CSL_MCU_UART0_BASE;
+#endif
uint8_t uart_inst = BOARD_UART_INSTANCE;
/* ========================================================================== */
void _resetvectors (void);
int8_t UFP_openUartHandle(void);
+#if defined(am64x_evm)
+static int32_t UFP_isNoBootEnabled(void)
+{
+ return (TRUE);
+}
+#else
static int32_t UFP_isNoBootEnabled(void)
{
-#if !defined(am64x_evm) // AM64x_TODO: Need update this for am64x evm
uint32_t mainDevStat;
uint32_t wkupDevStat;
{
return (TRUE);
}
-#endif
return (FALSE);
}
+#endif
static void UFP_asmAtcmEn(void)
{
diff --git a/packages/ti/board/utils/uniflash/target/soc/k3/soc_k3.h b/packages/ti/board/utils/uniflash/target/soc/k3/soc_k3.h
index 1d550f8b4fefbab6fe20afb46ace4141b79d9b94..2ed3bf9b352c7d8059ae12528f7c228035f79f48 100755 (executable)
#define UFP_WKUP_DEVSTAT_NOBOOT_CFG (0x38U)
#define UFP_MAIN_DEVSTAT_NOBOOT_MASK (0xEFU)
#define UFP_WKUP_DEVSTAT_NOBOOT_MASK (0xF8U)
+#elif defined(SOC_AM64X)
+#define UFP_MAIN_DEVSTAT_NOBOOT_MASK (0xEFU)
#else
#define UFP_MAIN_DEVSTAT_NOBOOT_CFG (0)
#define UFP_WKUP_DEVSTAT_NOBOOT_CFG (0)
diff --git a/packages/ti/board/utils/uniflash/target/src/ospi/ospi.c b/packages/ti/board/utils/uniflash/target/src/ospi/ospi.c
index e93b3dfff913a34a77309c14b4bdf91da3e6e6d9..58dc19a23b88a9328e1ac1d3a95ddadeedf3eb88 100755 (executable)
ospiUdmaInit(&ospi_cfg);
#endif
-#if defined(SOC_J7200)
+#if defined(SOC_J7200) || defined(SOC_AM64X)
ospi_cfg.dacEnable = false;
#endif
ospi_cfg.phyEnable = false;