summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d2db159)
raw | patch | inline | side by side (parent: d2db159)
author | Hao Zhang <hzhang@ti.com> | |
Wed, 18 Dec 2019 14:46:41 +0000 (09:46 -0500) | ||
committer | Hao Zhang <hzhang@ti.com> | |
Wed, 18 Dec 2019 14:46:41 +0000 (09:46 -0500) |
Signed-off-by: Hao Zhang <hzhang@ti.com>
packages/ti/drv/iolink/test/stack_test/src/board_gpioLed.c | patch | blob | history | |
packages/ti/drv/iolink/test/stack_test/src/ioLink_powerSwitchTask.c | patch | blob | history |
diff --git a/packages/ti/drv/iolink/test/stack_test/src/board_gpioLed.c b/packages/ti/drv/iolink/test/stack_test/src/board_gpioLed.c
index 456d4ed68a097b37f3dcf43aed09b9c110d680a8..6da88ca95b3b225140744cab5eb886d1b95b381e 100644 (file)
GPIO_DEVICE_CONFIG(4u + 1u, 16u) |
GPIO_CFG_OUTPUT,
- /* Output pin : AM437x_IDK_YEL1_LED */
+ /* Output pin : SN65HVS882 LD pin */
GPIO_DEVICE_CONFIG(3u + 1u, 1u) |
GPIO_CFG_OUTPUT,
diff --git a/packages/ti/drv/iolink/test/stack_test/src/ioLink_powerSwitchTask.c b/packages/ti/drv/iolink/test/stack_test/src/ioLink_powerSwitchTask.c
index ec827dccc0a4b46304d4db257e754a3dfbbd1bcf..731440958ea47170355e32ea970dc045d583cfdd 100644 (file)
HW_WR_REG32((SOC_CONTROL_MODULE_REG + CTRL_CONF_CCDC1_DATA0), 0x13000007); /* configure CAM1_DAT0 pin to as GPIO4_14 */
/* fault signals */
- HW_WR_REG32((SOC_CONTROL_MODULE_REG + CTRL_CONF_CCDC1_DATA1), 0x13070007); /* configure CAM1_DAT1 pin to as GPIO4_14 */
+ HW_WR_REG32((SOC_CONTROL_MODULE_REG + CTRL_CONF_CCDC1_DATA1), 0x13070007); /* configure CAM1_DAT1 pin to as GPIO4_15 */
HW_WR_REG32((SOC_CONTROL_MODULE_REG + CTRL_CONF_UART1_RXD), 0x13070007); /* configure UART1_RXD pin to as GPIO0_14 */