summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 82ac03e)
raw | patch | inline | side by side (from parent 1: 82ac03e)
author | Aditya Wadhwa <a0485151@ti.com> | |
Mon, 7 Dec 2020 08:23:43 +0000 (13:53 +0530) | ||
committer | Sivaraj R <sivaraj@ti.com> | |
Thu, 10 Dec 2020 05:19:47 +0000 (23:19 -0600) |
- Removed rxBuf
- Fixed return status from test function
- Tests logs compliant with automation
Signed-off-by: Aditya Wadhwa <a0485151@ti.com>
- Fixed return status from test function
- Tests logs compliant with automation
Signed-off-by: Aditya Wadhwa <a0485151@ti.com>
packages/ti/drv/gpmc/example/src/main_gpmc_probing_example.c | patch | blob | history |
diff --git a/packages/ti/drv/gpmc/example/src/main_gpmc_probing_example.c b/packages/ti/drv/gpmc/example/src/main_gpmc_probing_example.c
index 9beca671e6470b9331a1333f2b75a0df020c23db..772c71a98f947e6be866be03ec7f15b67baba7d2 100755 (executable)
************************** Global Variables **************************
**********************************************************************/
uint8_t txBuf[TEST_DATA_LEN] __attribute__((aligned(4))) __attribute__((section(".benchmark_buffer")));
-uint8_t rxBuf[TEST_DATA_LEN] __attribute__((aligned(4))) __attribute__((section(".benchmark_buffer")));
GPMC_Transaction transaction;
/*
* ======== GeneratePattern ========
*/
-static void GeneratePattern(uint8_t *txBuf, uint8_t *rxBuf, uint32_t length)
+static void GeneratePattern(uint8_t *txBuf, uint32_t length)
{
volatile uint32_t idx;
volatile uint8_t *txPtr = txBuf;
- volatile uint8_t *rxPtr = rxBuf;
for(idx = 0; idx < length; idx++)
{
*txPtr++ = (uint8_t)idx;
- *rxPtr++ = (uint8_t)0U;
}
}
}
/* Generate the data */
- GeneratePattern(txBuf, rxBuf, TEST_DATA_LEN);
+ GeneratePattern(txBuf, TEST_DATA_LEN);
/* Write data */
transaction.transType = GPMC_TRANSACTION_TYPE_WRITE;
transaction.rxBuf = NULL;
transaction.arg = NULL;
- #ifdef GPMC_PROFILE
- /* Get start time stamp for the write performance measurement */
- startTime = TimerP_getTimeInUsecs();
- #endif
+#ifdef GPMC_PROFILE
+ /* Get start time stamp for the write performance measurement */
+ startTime = TimerP_getTimeInUsecs();
+#endif
- for(i=0 ; i<1000 ; i++)
- {
+ for(i=0; i<1000; i++)
+ {
if(!GPMC_transfer(handle, &transaction))
{
GPMC_log("[Error] GPMC write failed. \n");
+ status = GPMC_APP_STATUS_ERROR;
break;
}
}
- #ifdef GPMC_PROFILE
- elapsedTime = TimerP_getTimeInUsecs() - startTime;
- /* calculate the write transfer rate in MBps */
- xferRate = (float) (((float)(testLen*i)) / elapsedTime);
- xferRateInt = (uint32_t)xferRate;
- GPMC_log("\n GPMC write %d bytes at transfer rate %d MBps \n", testLen, xferRateInt);
- #endif
-
+#ifdef GPMC_PROFILE
+ elapsedTime = TimerP_getTimeInUsecs() - startTime;
+ /* calculate the write transfer rate in MBps */
+ xferRate = (float) (((float)(testLen*i)) / elapsedTime);
+ xferRateInt = (uint32_t)xferRate;
+ GPMC_log("\n GPMC write %d bytes at transfer rate %d MBps \n", testLen, xferRateInt);
+#endif
+
Err:
if (handle != NULL)
{
int32_t status = GPMC_APP_STATUS_SUCCESS;
status += Board_initGPMC();
-
if(status != GPMC_APP_STATUS_SUCCESS)
{
GPMC_log("[Error] GPMC init failed!!\n");
status += gpmc_test();
testfail:
- if (status != GPMC_APP_STATUS_SUCCESS)
+ if (status == GPMC_APP_STATUS_SUCCESS)
+ {
+ GPMC_log("GPMC probing test Passed!!\n");
+ GPMC_log("All tests have passed!!\n");
+ }
+ else
{
- GPMC_log("[Error] Test Failed! \n");
+ GPMC_log("GPMC probing test Failed!!\n");
+ GPMC_log("Some tests have failed!!\n");
}
return(0);