]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/commitdiff
PDK-5003: Board: Fix for nor flash diagnostic test on J7200 EVM
authorM V Pratap Reddy <x0257344@ti.com>
Sat, 18 Jul 2020 16:37:39 +0000 (11:37 -0500)
committerM V Pratap Reddy <x0257344@ti.com>
Sat, 18 Jul 2020 16:37:39 +0000 (11:37 -0500)
packages/ti/board/diag/norflash/src/spi_norflash_test.c
packages/ti/board/diag/norflash/src/spi_norflash_test.h

index d42326061d7c88627e760a9c8e242e00180740bb..69f9034845a82c6586749dc9e09348d1ca12e2ad 100755 (executable)
@@ -499,6 +499,8 @@ int main(void)
         return -1;\r
     }\r
 \r
+    Board_control(BOARD_CTRL_CMD_SET_SOM_PROFIBUS_MUX, NULL);\r
+\r
     ret = BoardDiag_SpiNorflashTest();\r
     if(ret != 0)\r
     {\r
index 28b2648fb5173f0077e83fe9b674e0deac5a9734..ddac63b14cea4bde5cd87b7ba69c73355b06c302 100755 (executable)
@@ -51,6 +51,8 @@
 #include "board.h"\r
 #include "board_cfg.h"\r
 \r
+#include "board_control.h"\r
+\r
 #include "diag_common_cfg.h"\r
 \r
 #define BOARD_DIAG_NOR_PAGE_SIZE                           (256U)\r
@@ -86,7 +88,7 @@
 \r
 #define BOARD_DIAG_SPI_FLASH_DEVID_BYTE0                   (0x20)\r
 #define BOARD_DIAG_SPI_FLASH_DEVID_BYTE1                   (0xBB)\r
-#define BOARD_DIAG_SPI_FLASH_DEVID_BYTE2                   (0x19)\r
+#define BOARD_DIAG_SPI_FLASH_DEVID_BYTE2                   (0x20)\r
 \r
 /**\r
  *  \brief    This function runs spi norflash test.\r