summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: df8391c)
raw | patch | inline | side by side (parent: df8391c)
author | Vivek Dhande <a0132295@ti.com> | |
Mon, 18 May 2020 09:25:08 +0000 (14:55 +0530) | ||
committer | Sivaraj R <sivaraj@ti.com> | |
Mon, 18 May 2020 11:39:13 +0000 (06:39 -0500) |
- Maxwell PG2: CAL Configuration option to route traffic through real time or non real time path
Signed-off-by: Vivek Dhande <a0132295@ti.com>
Signed-off-by: Vivek Dhande <a0132295@ti.com>
index 1ee5a47d80f12944cc9e047f0664310323880303..1b6d18eb7a7071bc285165502748586f1b55912c 100755 (executable)
-/*
+/*
* Copyright (c) Texas Instruments Incorporated 2018
*
* Redistribution and use in source and binary forms, with or without
* <tr>
* <td>streamId</td>
* <td>
- * Value can be from 0 .. Cal_CaptCreateParams.numStream-1
+ * Value can be from 0 .. Cal_CaptCreateParams.numStream-1
* </td>
* </tr>
* </table>
* Channel number must be unique across the whole system.
* Users can use Cal_captMakeChNum() to generate a system unique
* channel number. */
+ uint32_t mFlagH;
+ /**< When no real time data is received, this should be 0xFF. A 8 bit value,
+ * please refer spec for details while capturing real time data. */
+ uint32_t mFlagL;
+ /**< When no real time data is received, this should be 0xFF. A 8 bit value,
+ * please refer spec for details while capturing real time data. */
void *pAdditionalArgs;
/**< [IN] Used by some driver to hold additional information. Please refer
* the device specific include, on expected use. */
createPrms->videoIfWidth = FVID2_VIFW_16BIT;
createPrms->bufCaptMode = CAL_CAPT_BCM_LAST_FRM_REPEAT;
createPrms->chInQueueLength = CAL_CAPT_QUEUE_LEN_PER_CH;
- createPrms->numCh = 1U;
- createPrms->numStream = 1U;
+ createPrms->numCh = 1U;
+ createPrms->numStream = 1U;
+ /* By default every traffic is considered as non-real time,
+ Application can make it real time by changing following mFlags */
+ createPrms->mFlagL = 0xFFU;
+ createPrms->mFlagH = 0xFFU;
for (streamId = 0U; streamId < CAL_CAPT_MAX_STREAMS; streamId++)
{
for (chId = 0U; chId < CAL_CAPT_CH_PER_PORT_MAX; chId++)
diff --git a/packages/ti/drv/cal/src/core/cal_coreapi.c b/packages/ti/drv/cal/src/core/cal_coreapi.c
index 33282fce1859f6f532fbacd9579208e439f35a5e..638f86cc19818f41db15269995b4807d876cb1b0 100755 (executable)
IOCTL_CAL_HAL_GET_INSTANCECFG,
(void *) &pInstObj->instCfg, NULL);
+ pInstObj->instCfg.mFlagH = pOpenParams->mFlagH;
+ pInstObj->instCfg.mFlagL = pOpenParams->mFlagL;
for (i = 0; ((i < CAL_CAPT_MAX_CMPLXIO_INST) &&
(FVID2_SOK == rtnVal)); i++)
{
diff --git a/packages/ti/drv/cal/src/core/cal_corecapture.h b/packages/ti/drv/cal/src/core/cal_corecapture.h
index 1ccc2d880efb42c183cc09eb809117f0ad152702..48eb7ec9a9b8918212da7f0a02823c3da7057eb5 100755 (executable)
uint32_t csi2PhyClock[CSL_CAL_CMPLXIO_CNT];
/**< Specify the CSI2 PHY clock in MHz. e.g. if 400 MHz is the clock
* \code csi2PhyClock = 400; */
+ uint32_t mFlagH;
+ /**< When no real time data is received, this should be 0xFF. A 8 bit value,
+ * please refer spec for details while capturing real time data. */
+ uint32_t mFlagL;
+ /**< When no real time data is received, this should be 0xFF. A 8 bit value,
+ * please refer spec for details while capturing real time data. */
void *arg;
/**< Not Used as of now */
} Cal_CoreCaptOpenParams_t;
index fede2f8af30d8b9188503edde43317154b7eb45d..10d8c33528ed7f686fed3b6c0aeaf5952b47cb41 100644 (file)
-/*
+/*
* Copyright (c) Texas Instruments Incorporated 2018
*
* Redistribution and use in source and binary forms, with or without
int32_t calDrvCaptCloseCore(CalDrv_CaptInstObj *instObj)
{
int32_t retVal = FVID2_SOK;
-
+
GT_assert(CalTrace, (NULL != instObj));
GT_assert(CalTrace, (NULL != instObj->coreOps));
GT_assert(CalTrace, (NULL != instObj->coreOps->close));
coreOpenParms.arg = NULL;
coreOpenParms.numStreams = instObj->createPrms.numStream;
+ coreOpenParms.mFlagH = instObj->createPrms.mFlagH;
+ coreOpenParms.mFlagL = instObj->createPrms.mFlagL;
if (FVID2_VIFM_SCH_CSI2 == instObj->createPrms.videoIfMode)
{