summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 70bebf1)
raw | patch | inline | side by side (parent: 70bebf1)
author | Jonathan Bergsagel <jbergsagel@ti.com> | |
Tue, 24 Nov 2020 02:14:18 +0000 (20:14 -0600) | ||
committer | Jonathan Bergsagel <jbergsagel@ti.com> | |
Mon, 30 Nov 2020 20:49:35 +0000 (14:49 -0600) |
OSPI parameter updates in the SBL to support OSPI boot at 133MHz.
Signed-off-by: Jonathan Bergsagel <jbergsagel@ti.com>
Signed-off-by: Jonathan Bergsagel <jbergsagel@ti.com>
packages/ti/boot/sbl/sbl_component.mk | patch | blob | history | |
packages/ti/boot/sbl/src/ospi/sbl_ospi.c | patch | blob | history |
index dd28e3332fcfae0fe3a1d0b0ffc5d4d454c7ba55..597cca4519a33fcb92d78ab59a3700088ac8a9f2 100644 (file)
# debugging and tuning performace knobs
#SBL_CFLAGS += -DSBL_DISPLAY_PROFILE_INFO
-ifeq ($(SOC), am64x)
-SBL_CFLAGS += -DSBL_BYPASS_OSPI_DRIVER_FOR_SYSFW_DOWNLOAD
-endif
-
###### Use boot_perf_benchmark example#######
###### to fine tune the perf knobs #########
index 1df94aea065f84fbefa1d8a373c2f9d86e59d7ad..0e9dc80435eddcf8a589f69cf4cd90297e2e9ae9 100755 (executable)
/* Get default OSPI cfg */
OSPI_socGetInitCfg(BOARD_OSPI_NOR_INSTANCE, &ospi_cfg);
-#if defined(SOC_J7200)
+#if defined(SOC_J7200) || defined(SOC_AM64X)
ospi_cfg.funcClk = OSPI_MODULE_CLK_200M;
#else
ospi_cfg.funcClk = OSPI_MODULE_CLK_133M;
/* work with ROM, as ROM needs byte accesses */
ospi_cfg.dtrEnable = true;
- /* OSPI clock is set to 200MHz by RBL on J7200 platform.
+ /* OSPI clock is set to 200MHz by RBL on J7200 & AM64X platforms.
* PHY mode cannot be used until sysfw is loaded and OSPI clock is
* configured to 133MHz.
*/
-#if defined(SIM_BUILD) || defined(SOC_J7200)
+#if defined(SIM_BUILD) || defined(SOC_J7200) || defined(SOC_AM64X)
ospi_cfg.phyEnable = false;
#endif
/* Set the default SPI init configurations */
OSPI_socSetInitCfg(BOARD_OSPI_NOR_INSTANCE, &ospi_cfg);
-#if defined(SOC_J7200)
+#if defined(SOC_J7200) || defined(SOC_AM64X)
h = Board_flashOpen(BOARD_FLASH_ID_S28HS512T,
BOARD_OSPI_NOR_INSTANCE, NULL);
#else
{
SBL_ADD_PROFILE_POINT;
-#if defined(SIM_BUILD) || defined(SOC_J7200)
+#if defined(SIM_BUILD) || defined(SOC_J7200) || defined(SOC_AM64X)
/* Disable PHY pipeline mode */
CSL_ospiPipelinePhyEnable((const CSL_ospi_flash_cfgRegs *)(ospi_cfg.baseAddr), FALSE);
#else
CSL_ospiPipelinePhyEnable((const CSL_ospi_flash_cfgRegs *)(ospi_cfg.baseAddr), TRUE);
#endif
-#if defined(SOC_J7200)
+#if defined(SOC_J7200) || defined(SOC_AM64X)
/* Until OSPI PHY + DMA is enabled at this early stage, the
* ROM can more efficiently load the SYSFW directly from xSPI flash */
if(pBuffer)
ospi_cfg.dtrEnable = true;
-#if defined(SOC_J7200)
+#if defined(SOC_J7200) || defined(SOC_AM64X)
ospi_cfg.funcClk = OSPI_MODULE_CLK_133M;
#endif
/* Set the default SPI init configurations */
OSPI_socSetInitCfg(BOARD_OSPI_NOR_INSTANCE, &ospi_cfg);
-#if defined(SOC_J7200)
+#if defined(SOC_J7200) || defined(SOC_AM64X)
h = Board_flashOpen(BOARD_FLASH_ID_S28HS512T,
BOARD_OSPI_NOR_INSTANCE, (void *)(enableTuning));
#else
SBL_ADD_PROFILE_POINT;
-#if defined(SOC_J7200)
+#if defined(SOC_J7200) || defined(SOC_AM64X)
h = Board_flashOpen(BOARD_FLASH_ID_S28HS512T,
BOARD_OSPI_NOR_INSTANCE, NULL);
#else