ETHFW-607: j7200_evm: Bypass SerDes config for Eth if already configured
[processor-sdk/pdk.git] / .gitignore
2020-10-22 Sivaraj RAdd serdes diag to git ignore
2020-10-13 Prasad JondhaleCpsw to Enet LLD porting
2020-10-13 Sam Nelsongitignore: Remove diag directory from gitignore
2020-08-25 Sivaraj RCombined boot flow image gen enhancements to support...
2020-07-31 Piyali Goswami.gitignore: rm_pm_hal Added rm_pm_hal to gitignore
2020-06-16 Roger QuadrosPRSDK-8241: icss_dualemac/icss_switch: Add git version...
2020-06-11 Sivaraj RSITSW-225: Make copyvecs as a library that the applicat...
2020-05-15 Sivaraj RAdd diag folder to git ignore
2020-05-13 Sivaraj RBuild Fix
2020-05-06 Sivaraj RAdded PMIC build support
2020-01-27 Prasad Konnuradded csitx folder to git ignore
2019-12-13 Sivaraj RMerge pull request #23 in PROCESSOR-SDK/pdk from review...
2019-12-04 Mahesh RadhakrishnanMerge pull request #40 in PROCESSOR-SDK/pdk from PRSDK...
2019-11-27 Mahesh RadhakrishnanMerge pull request #46 in PROCESSOR-SDK/pdk from review...
2019-11-26 Mahesh RadhakrishnanMerge pull request #49 in PROCESSOR-SDK/pdk from prsdk...
2019-11-23 Sivaraj RMerge pull request #2 in PROCESSOR-SDK/pdk from PDK...
2019-11-23 Sivaraj RMerge pull request #28 in PROCESSOR-SDK/pdk from kedarc...
2019-11-13 Kedar ChitnisAdded a .gitignore so that additional git repo and...