]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/history - packages/ti/boot/sbl/soc/k3/sbl_sci_client.c
Adding Early CAN Response in Boot App.
[processor-sdk/pdk.git] / packages / ti / boot / sbl / soc / k3 / sbl_sci_client.c
2024-03-05 Sai Ramakurthi[PDK-13745][PDK-13535][SBL] Enable PHY tuning, DMA...
2024-02-22 Asha[BOOT] bool and unsigned macros implementation
2024-01-05 AshaRevert bool/Bool implementation for the below mentioned...
2024-01-02 Asha[BOOT] bool and unsigned macros implementation
2023-10-19 Sai Ramakurthi[PDK-13399] Remove CacheP_WB apis
2023-10-04 Sai Ramakurthi[PDK-13399] SBL perform cache write back to OCMC memory...
2023-08-28 Sai Ramakurthi[PDK-13293] Fix Firewall Disabling Sequence in SBL
2023-06-29 Sai Ramakurthi[PDK-13133] Add targets to profile combined SBL REL.PSDK.09.00.00.29
2023-06-26 Sai Ramakurthi[SBL] Remove workaround added during J784S4 HS bringup REL.PSDK.09.00.00.26
2023-06-26 Sai Ramakurthi[SBL] Fix sbl boot perf test profile points
2023-06-20 Asha Bhandarkar... [PDK-13037][PDK-13038] Add ROM combined boot image... REL.PSDK.09.00.00.20 REL.PSDK.09.00.00.21
2023-05-05 Sai Ramakurthi[PDK-12240] Following warnings are removed from the...
2023-04-11 Sai Ramakurthi[SBL]: Disable firewall on OCMC memory
2023-02-13 Lohith KumarJ721S2 HS: J784S4 HS: Open firewall for FSS0 DATA REGION
2023-01-23 Sai Ramakurthi[PDK-12487][SBL]: Add separate target for SBL to measur...
2023-01-23 Sai Ramakurthi[PDK-12457][Boot Perf]: Add logic to print time taken...
2023-01-03 Sai Ramakurthi[SBL]: Cleanup the dead code.
2022-10-28 Sai Ramakurthi[Work Around] : ROM is not opening the firewall for...
2022-09-13 Sai Ramakurthi[PDK-12154] : Unlock ROM firewalls on J721E HS for...
2022-08-24 Sai Ramakurthi[SBL]:Fix boot_perf_test app build with cust flags REL.CORESDK.08.04.00.17 REL.CORESDK.08.04.00.18 REL.CORESDK.08.04.00.19 REL.CORESDK.08.04.00.20 REL.CORESDK.08.04.00.21 REL.CORESDK.08.04.00.22 REL.CORESDK.08.04.04.01 REL.CORESDK.08.04.04.02 REL.CORESDK.08.04.04.03 REL.CORESDK.08.04.04.04 REL.CORESDK.08.04.04.05
2022-06-07 Sai RamakurthiJ784S4: SBL: Add sbl support for j784s4
2022-04-28 Mriganka ChakravartyBoot changes for j721s2 on top of master
2021-10-14 Vivek Dhande[TI Clang Migration][Phase 1]
2021-10-13 Parth Nagpalsbl_cust_img not booting mcu1_1
2021-08-13 Jonathan BergsagelRemove extraneous defines for sciclient X509 header...
2021-04-22 Jonathan BergsagelPDK-9178: Remove Linux version of BoardCfg_RM for AM65xx
2021-03-24 Don DominicSBL: Fix Issues with OSPI DMA boot
2021-03-18 AnkurC++ Build fix
2021-03-12 Piyali GoswamiFixes for Sciclient to not globally disable interrupts
2021-03-11 Piyali GoswamiFix for proper sending and parsing of RM board config...
2020-12-18 Sujith ShivalingappaMerge pull request #1564 in PROCESSOR-SDK/pdk from...
2020-12-18 sujithMerge branch 'release/CORESDK_07.01.00' of ssh://bitbuc...
2020-12-07 sujithPDK-8720 : Addressed review comments : Initialized REL.CORESDK.07.01.00.50 REL.CORESDK.07.01.00.51 REL.CORESDK.07.01.00.52
2020-12-06 sujithPDK-8720 : AM65xx OSPI Boot fails : Fixed
2020-11-02 Stephen Molfettasbl: swap order of boardcfg
2020-10-29 Jonathan BergsagelSBL: J7200/J721E: Move to TIFS firmware REL.CORESDK.07.01.00.27
2020-10-22 Jonathan BergsagelJ721E: sciclient/sbl: BoardCfg_RM cleanup
2020-10-14 Piyali Goswamisbl_sci_client.c: Build Fix for AM64x
2020-10-13 Brandon WetzelAdd Linux support to AM65xx RM Configuration
2020-10-13 Piyali GoswamiAdding logic to share board configuration from SBL...
2020-10-13 Piyali Goswamirm_pm_hal: Being able to build RM and PM HAL from PDK
2020-10-05 Jonathan BergsagelPRSDK-5626: SBL: Fix FSS DAT0 firewall issue for HS...
2020-07-28 Jonathan BergsagelPDK-5607: SBL: J721E: HLOS (Linux) boot support
2020-07-10 Jonathan BergsagelPDK-5375: J7200 SBL: Disable HW init of R5 TCMs
2020-07-02 Jonathan BergsagelPDK-5375: SBL: Add J7200 (J7VCL) support
2020-06-02 Sivaraj RPRSDK-7753: HS build support REL.CORESDK.07.00.00.25 REL.CORESDK.07.00.00.26
2020-05-29 Mahesh RadhkrishnanPDK-5378: SBL: Add AM64x support
2020-05-21 Madan SrinivasPDK-6454: SBL: Adds support for non-GP device types
2020-05-15 Madan SrinivasPDK-5733: SBL: Updates SBL_IsSysfwEnc to use devicetype
2020-05-13 Madan SrinivasPDK-5733: SBL: Removes roundabout way to determine...
2020-05-13 Jonathan BergsagelMCAL-4148: SBL: Optimized CUST build for MCU-only boot
2020-05-12 Madan SrinivasPDK-5733: SBL: Updates SBL_IsSysfwEnc to use devicetype
2020-05-06 Piyali Goswamisbl: sbl_sci_client.c Avoid reading inner certificate...
2020-05-06 Piyali GoswamiBuild Fixes
2020-05-06 Piyali GoswamiUpdates for the AM65x PG2.0 and PG1.0 now having the...
2020-04-03 Brandon WetzelPRSDK-7206:sbl:PRSDK-7206:sbl:Fix Klocwork critical...
2020-02-24 Brandon WetzelPRSDK-8051:sciclient:Support for SYSFW v2019.12b
2020-02-04 Brandon WetzelPRSDK-7995:sciclient:Add support for SYSFW w2020.17...
2020-02-01 Brandon WetzelAM65xx PG2 support
2020-02-01 Brandon WetzelRe-work signed board config make process
2020-01-29 Piyali GoswamiPRSDK-7394 Signed board config support REL.PDK.J7.06.02.00.04
2020-01-20 Brandon WetzelPRSDK-7263:sbl:Support for MCU-wakeup dev group
2019-11-01 Jacob Stifflersbl: add to PDK