]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/history - packages/ti/drv/sciclient/examples/sciclient_unit_testapp/sciclient_ut_main.c
Adding Early CAN Response in Boot App.
[processor-sdk/pdk.git] / packages / ti / drv / sciclient / examples / sciclient_unit_testapp / sciclient_ut_main.c
2024-04-02 x1124968[SCICLIENT]: Cleanup of sciclient examples
2024-02-23 ChandrakantBAdd sciclient extended unit testapp for dynamic code... REL.PSDK.09.02.00.07 REL.PSDK.09.02.00.08
2024-02-09 ChandrakantBCleanup of sciclient examples
2024-01-05 AshaRevert bool/Bool implementation for the below mentioned...
2024-01-02 AshaTRUE and FALSE macros are categorised into BTRUE and...
2023-12-20 ChandrakantBDynamic Coverage improvement for sciclient_dkek.c file
2023-12-20 ChandrakantBDynamic Coverage improvement for sciclient_keywriter...
2023-12-20 ChandrakantBDynamic coverage improvement for sciclient_genericMsgs.c
2023-12-20 ChandrakantBDynamic Coverage improvement for sciclient_direct.c...
2023-11-01 Thejasvi Konduru[PDK-13154][Sciclient]: Fix Main UART to MCU R5 core...
2023-10-26 Thejasvi Konduru[PDK-13154][Sciclient]: Add testcase for Main UART...
2023-10-21 Thejasvi Konduru[PDK-13207][Sciclient]: Add PVU to GIC interrupt routin...
2023-10-19 Thejasvi Konduru[PDK-13207][Sciclient]: Enable PVU to Main R5 core...
2023-10-05 Rishabh GargBuild fix for PDK
2023-10-04 Thejasvi Konduru[PDK-13207][Sciclient]: Add testcase for PVU to Main...
2023-06-20 Kunal Lahoti[PDK-12208][PDK-12209]PdK example to check firewall...
2023-05-05 Sai Ramakurthi[PDK-12240] Following warnings are removed from the...
2023-02-06 Kunal Lahoti[PDK-12208][PDK-12209]PdK example to check firewall...
2022-09-27 Don Dominic[PDK-12080] OSAL: TaskP: Add function prototype for...
2022-06-07 chandru dhavamani[PDK-11976][FREERTOS] C66X IR Configuration for OS...
2022-05-26 Don Dominic[PDK-9535] safertos: c66: IPC/UDMA/UART/McASP/Sciclien...
2022-05-11 Aditya WadhwaJ7AHP: Build: Add build support and scilient/sciserver...
2022-04-28 Mriganka ChakravartyTaking in review comments.
2022-04-28 Mriganka ChakravartySciclient changes for j721s2 on top of master.
2021-12-06 Megharaj A GSafeRTOS new package support REL.CORESDK.08.01.00.26
2021-10-08 Badri Sfreertos_c7x: changed the dmtimer allocation for c7x...
2021-08-22 AnkurFix for pointer from integer cast. Build fails for...
2021-08-13 Jonathan BergsagelPDK-10418: sciclient: Add TIFS2DM msg forwarding test
2021-05-28 sujithPDK-9784 : sci client ut fails on mcu 11 & mpu 10
2021-05-23 Piyali Goswamisciclient: Fix for interrupt based mode on MCU1_0
2021-05-18 Jonathan BergsagelPDK-9368: Add build support and Sciclient support for...
2021-05-14 Don Dominic[PDK-9491]: Sciclient and Sciserver Migration to Free...
2021-05-14 Piyali GoswamiPDK-9491: Sciclient and Sciserver Migration to Free...
2020-10-24 Piyali Goswamisciclient_ut_main.c: Update to the unit test to make...
2020-05-22 Piyali GoswamiAM64x: Testing SCICLIENT Unit test on VLAB REL.CORESDK.06.02.03.05
2020-05-06 Piyali GoswamiBuild Fix for applications.
2020-03-02 Piyali GoswamiPRSDK-8049: sciclient: rm: Support for PG1.0 style...
2019-12-23 Mahesh RadhakrishnanMerge pull request #72 in PROCESSOR-SDK/pdk from ~A0400...
2019-12-19 Piyali GoswamiPRSDK-7676: sciclient, board: Fix for printf on c66x...
2019-12-18 Piyali GoswamiPRSDK-7720 sciclient:src: Update to request parameters...
2019-11-01 Jacob Stifflersciclient-lld: add to PDK