]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/history - packages/ti/drv/sciclient/soc/V0/sciclient_firmware_V0.h
Migrating to SYSFW version presil/j7vcl
[processor-sdk/pdk.git] / packages / ti / drv / sciclient / soc / V0 / sciclient_firmware_V0.h
2020-06-27 Piyali GoswamiMigrating to SYSFW version presil/j7vcl
2020-06-27 Piyali GoswamiMigrating to SYSFW version v2020.05 and AM64 presilicon
2020-05-28 Piyali Goswamiv2020.04a migration
2020-05-20 Piyali GoswamiSYSFW Friendly for SYSFW-3813 and SYSFW-3808
2020-05-07 Piyali Goswami2020.04 migration sysfw.bin fixes for non overlapping...
2020-05-06 Piyali GoswamiMigrating to SYSFW version v2020.04
2020-05-06 Piyali GoswamiUpdates for the AM65x PG2.0 and PG1.0 now having the...
2020-04-21 Piyali Goswamisciclient: Migrating to SYSFW version v2020.01
2020-02-24 Brandon WetzelPRSDK-8051:sciclient:Support for SYSFW v2019.12b
2020-01-31 Piyali GoswamiRegenerating the headers and bin files for 2019.12A
2020-01-29 Piyali GoswamiPRSDK-7394 Signed board config support REL.PDK.J7.06.02.00.04
2019-12-23 Mahesh RadhakrishnanMerge pull request #72 in PROCESSOR-SDK/pdk from ~A0400...
2019-12-13 Sivaraj RMerge pull request #23 in PROCESSOR-SDK/pdk from review...
2019-12-13 Mahesh RadhakrishnanMerge pull request #78 in PROCESSOR-SDK/pdk from 2019...
2019-12-13 Piyali GoswamiPRSDK-6366: sciclient: 2019.08 migrated with new folder...
2019-11-01 Jacob Stifflersciclient-lld: add to PDK