]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/history - packages/ti/drv/sciclient/soc/sysfw/binaries/system-firmware-public-documentation/4_trace/trace.html
Migrating to SYSFW version v2020.08
[processor-sdk/pdk.git] / packages / ti / drv / sciclient / soc / sysfw / binaries / system-firmware-public-documentation / 4_trace / trace.html
2020-10-29 Piyali GoswamiMigrating to SYSFW version v2020.08
2020-10-15 Stephen MolfettaMigrating to SYSFW version v2020.08-RC3
2020-10-13 Piyali Goswamirm_pm_hal: Being able to build RM and PM HAL from PDK
2020-10-05 Jonathan BergsagelSciclient: Migrate to sysfw 2020.08-RC1 tag
2020-08-16 Piyali Goswamisciclient: 2020.07-RC2 Migration
2020-07-21 Piyali Goswamiv2020.06 Migrate to v2020.06 SYSFW
2020-07-15 Piyali Goswamisciclient: Migrate to w2020.05-j7200 SYSFW
2020-06-27 Piyali GoswamiMigrating to SYSFW version v2020.05 and AM64 presilicon
2020-05-28 Piyali Goswamiv2020.04a migration
2020-05-06 Piyali GoswamiMigrating to SYSFW version v2020.04
2020-05-06 Piyali GoswamiMigrating to SYSFW version v2020.02
2020-04-21 Piyali Goswamisciclient: Migrating to SYSFW version v2020.01
2020-02-24 Brandon WetzelPRSDK-8051:sciclient:Support for SYSFW v2019.12b
2020-01-28 Piyali GoswamiMigratiing to SYSFW version v2019.12
2020-01-13 Sivaraj RMerge pull request #135 in PROCESSOR-SDK/pdk from prasa...
2020-01-08 Piyali GoswamiPRSDK-7406: sciclient: Migratiing to SYSFW version...
2019-12-23 Mahesh RadhakrishnanMerge pull request #72 in PROCESSOR-SDK/pdk from ~A0400...
2019-12-13 Sivaraj RMerge pull request #23 in PROCESSOR-SDK/pdk from review...
2019-12-13 Mahesh RadhakrishnanMerge pull request #78 in PROCESSOR-SDK/pdk from 2019...
2019-12-13 Piyali GoswamiPRSDK-6366: sciclient: sbl: Migrate to 2019.10 System...
2019-12-13 Piyali GoswamiPRSDK-6366: sciclient: 2019.08 migrated with new folder...