]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/history - packages/ti/drv/spi/test/ospi_flash/src/main_ospi_flash_test.c
[OSAL]: Added testcase for task sub module
[processor-sdk/pdk.git] / packages / ti / drv / spi / test / ospi_flash / src / main_ospi_flash_test.c
2024-02-27 Asha[OSPI] bool/Bool implementation
2024-01-05 AshaRevert bool/Bool implementation for the below mentioned...
2024-01-02 Asha[OSPI] bool and unsigned macros implementation
2023-10-27 Lohith KumarFix OSPI Nand Write Tuning Pattern TestCase
2023-10-19 Lohith KumarFix OSPI write phy tuning test
2023-09-27 Lohith KumarFix: XSPI: Incorrect programming of baudrate divider
2023-06-12 Lohith KumarOSPI: NAND: Add testcase to write tuning pattern
2023-06-12 Lohith KumarOSPI: NOR: Fix unit test failures
2023-06-09 Rishabh GargFixed PDK Build REL.PSDK.09.00.00.08 REL.PSDK.09.00.00.09 REL.PSDK.09.00.00.10
2023-06-09 Lohith KumarNAND: OSPI: Add SDR phy support
2023-05-09 Sai Ramakurthi[Compiler Migration] Changes for SafeRTOS compiler...
2023-05-05 Sai Ramakurthi[PDK-12240] Following warnings are removed from the...
2023-02-15 Lohith KumarOSPI: Fix: Incorrect throughput values
2023-01-30 Lohith KumarOSPI: Configure Phy operating mode basing on input...
2022-12-08 Lohith KumarAdd CPU load profiling support for OSPI Flash FreeRTOS...
2022-09-27 Don Dominic[PDK-12080] OSAL: TaskP: Add function prototype for...
2022-07-30 Aditya WadhwaSPI: Add support for all instances
2022-05-19 Aditya WadhwaJ7AHP: SPI: Removing board related hacks
2022-05-17 Aditya WadhwaJ7AHP: SPI: Removing hack for UART printf
2022-05-17 Aditya WadhwaJ784S4: SPI: Add SPI driver support
2022-04-28 Mriganka ChakravartySpi changes for j721s2 merged with master
2021-12-06 Megharaj A GSafeRTOS new package support REL.CORESDK.08.01.00.26
2021-06-18 Aditya WadhwaOSPI: FreeRTOS port
2021-06-15 Aditya WadhwaOSPI: PHY tuning time and Read time split
2021-03-11 Aditya Wadhwa[WIP][PDK-8726]OSPI: Separate OSPI tests keeping memory...
2021-03-11 Aditya Wadhwa[WIP][PDK-8726]OSPI: Separate OSPI tests keeping memory...
2021-03-11 Aditya Wadhwa[PDK-8726]OSPI: Separate OSPI tests keeping memory...
2021-03-11 Aditya Wadhwa[WIP][PDK-8726]OSPI: Separate OSPI tests keeping memory...
2021-02-06 Aditya WadhwaOSPI: J721e: Fix for large appimage size
2021-02-06 Aditya WadhwaRevert "Revert "[PDK-8607] Fix for interrupt hang on...
2021-01-27 Vishal MahaveerRevert "[PDK-8607] Fix for interrupt hang on MCU cores... REL.CORESDK.07.02.01.11
2021-01-27 Aditya Wadhwa[PDK-8607] Fix for interrupt hang on MCU cores in MAIN...
2021-01-06 Aditya Wadhwa[PDK-8724] Fixed PHY causing failure of next test
2020-12-18 sujithMerge branch 'release/CORESDK_07.01.00' of ssh://bitbuc...
2020-12-17 Aditya Wadhwa[PDK-8725]Enabling DAC tests for xSPI Flash devices
2020-11-25 Aditya WadhwaAM64x OSPI Bringup
2020-11-19 M V Pratap ReddyBoard: Remoaved SIM_BUILD configurations in am64x board
2020-11-03 Aditya WadhwaFixing OSPI issues on J7200
2020-10-30 Hao Zhangpdk: PDK-8118: add QSPI flash support for am64x
2020-08-26 M V Pratap ReddyPDK-7682: spi: Fix for OSPI flash test failure at 166MH...
2020-08-24 M V Pratap ReddyPDK-5079: Board: Integrated ospi phy tuning algorithm...
2020-08-22 Hao Zhangospi: PDK-5079: add new PHY tuning algorithm support
2020-08-11 Jonathan BergsagelRevert "csl: ospi: PDK-5079: add new PHY tuning algorit...
2020-08-10 Hao Zhangcsl: ospi: PDK-5079: add new PHY tuning algorithm support
2020-07-21 sujithJ7200 : OSPI : works in IN DAC mode
2020-07-16 sujithFlash : J7200 updated to use S28HS512T also disabled...
2020-07-08 M V Pratap ReddyFix for J7200 board and OSPI LLD example build failures
2020-06-27 Piyali GoswamiMigrating to SYSFW version presil/j7vcl
2020-06-22 Hao Zhangpdk: PDK-6853: use common simulation build compilation...
2020-06-22 Hao Zhangospi: workaround to send reset command to flash
2020-05-21 Hao Zhangboard: am64x: fix ospi pinmux configuration bug
2020-05-21 Hao Zhangospi: PDK-5600: set default Chip Select De-Assert devic...
2020-05-07 Hao Zhangospi: PDK-5427: fix OSPI clock configuration issue.
2020-05-01 Hao Zhangospi: am64x: add DMA support
2020-04-23 Hao ZhangFix build errors for Am64x merge
2020-04-21 Sivaraj RAM64x Merge to master
2020-04-14 Hao Zhangboard OSPI flash: PRSDK-7916: add support for extended...
2020-02-07 Tinku Mannanspi: Adding support for j7200 SOC and j7200_evm
2019-11-12 Tinku MannanMerge branch 'master' into review_PRSDK-7310
2019-11-05 Mahesh RadhakrishnanMerge pull request #3 in PROCESSOR-SDK/pdk from PRSDK...
2019-11-04 Hao Zhangospi: PRSDK-7095: fix the OSPI flash unit test compilat...
2019-11-01 Jacob Stifflerspi-lld: add to PDK