]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/history - packages/ti/drv/uart/test/src/main_uart_test.c
Add build support for awr294x
[processor-sdk/pdk.git] / packages / ti / drv / uart / test / src / main_uart_test.c
2021-02-10 Prasad KonnurAdd build support for awr294x
2021-01-06 Prasad Konnur[Bug Fix] PDK-8761: UART UT Dma tests hangs after timeout
2020-12-23 Vishal MahaveerRestrict rs485 test only for R5 cores of AM64x
2020-12-18 sujithMerge branch 'release/CORESDK_07.01.00' of ssh://bitbuc...
2020-11-24 Don Dominic[PDK-8761] AM64x UART UT : Workaround for issues with...
2020-10-27 Eric Rueiti/drv/uart: SCI bug fixes and UART test enhancements
2020-09-18 Don Dominic[PDK-7957] UART Test: Remove overriding of default...
2020-07-24 Eric RueiTPR12: fix build failure per EDMA_init()
2020-06-22 Hao Zhangpdk: PDK-6853: use common simulation build compilation...
2020-06-15 Eric RueiUART: lib/test cleanup for TPR12
2020-06-12 Hao Zhanguart: am64x: PDK-5394: enable the uart module clock...
2020-06-04 Hao Zhanguart: PDK-6740: fix UART unit test bug
2020-05-30 Eric Rueidrv/usrt/test: use CSL address translation function...
2020-05-15 Sivaraj RBuild Fix
2020-05-15 Eric Rueidrv/uart: porting SCI driver as UART v3
2020-05-08 Hao Zhangpdk: fix package build issues
2020-05-06 Hao Zhanguart: PDK_5423: add DMA support for am64x
2020-04-23 Hao ZhangFix build errors for Am64x merge
2020-04-21 Sivaraj RAM64x Merge to master
2020-02-28 Mahesh RadhakrishnanPRSDK-7396: Updates to PDK drivers for -O4 (with strict...
2019-12-23 Mahesh RadhakrishnanMerge pull request #72 in PROCESSOR-SDK/pdk from ~A0400...
2019-12-17 Hao Zhangpdk: PRSDK-7673: fix c7x test example failures
2019-12-13 Sivaraj RMerge pull request #23 in PROCESSOR-SDK/pdk from review...
2019-12-04 Jacob StifflerMerge pull request #47 in PROCESSOR-SDK/pdk from PRSDK...
2019-12-04 Mahesh RadhakrishnanMerge pull request #40 in PROCESSOR-SDK/pdk from PRSDK...
2019-11-27 Mahesh RadhakrishnanMerge pull request #46 in PROCESSOR-SDK/pdk from review...
2019-11-26 Tinku MannanPRSDK-7418: Adding support for j7200 SOC and j7200_evm
2019-11-01 Jacob Stiffleruart-lld: add to PDK